BGA7351

50 MHz to 250 MHz high linearity Si variable gain amplifier; 28 dB gain range


Quick ordering

DistributorIn Stock
OR:  

The BGA7351 MMIC is a dual independently digitally controlled IF Variable Gain Amplifier (VGA) operating from 50 MHz to 250 MHz. Each IF VGA amplifies with a gain range of 28 dB and at its maximum gain setting delivers 17 dBm output power at 1 dB gain compression and a superior linear performance. The BGA7351 Dual IF VGA is optimized for a differential gain error of less than ±0.1 dB for accurate gain control and has a total integrated gain error of less than ±0.4 dB. Moreover it meets the demanding phase error requirements for GSM, BGA7351 has less than ±0.5° between two consecutive gain steps. The gain controls of each amplifier are separate digital gain-control word, which is provided externally through two sets of 5 bits.

Features and benefits

  • 17 dBm output power at 1 dB gain compression
  • 22 dB power gain
  • 45 dBm third order intercept point
  • 50 MHz to 250 MHz frequency operating range
  • 5 V single supply operation with power-down control
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances
  • Dual independent digitally controlled 28 dB gain range VGAs (5-bit control)
  • ESD protection on all pins
  • Excellent differential integrated gain and phase error
  • Fast gain stage switching capability
  • Gain step size: 1 dB ± 0.1 dB
  • Logic-level shutdown control pin reduces supply current
  • Moisture sensitivity level 1
  • Unconditionally stable

Applications

  • GSM / W-CDMA / WiMAX / LTE base-station infrastructure / multi carrier systems
  • Multi channel receivers
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
Dynamic characteristics: (EN = HIGH; BEN = HIGH (VGA enabled). Typical values at VCC = 5 V; ICC = 245 mA; f = 172 MHz; B = 28 MHz; Tcase = 25°C; Differential input impedance matched to 140 Ω; Differential output impedance matched to 200 Ω; unless otherwise specified)
Gppower gainf = 192 MHz; VCC = 5 V; B = 60 MHz; maximum attenuation [0] [1]-7.5-6-4dB
Gppower gainf = 192 MHz; VCC = 5 V; B = 60 MHz; minimum attenuation [1] [2]202224dB
NFnoise figureminimum attenuation [2]68dB
NFnoise figuremaximum attenuation28.4dB
frangefrequency range50250MHz
Grangegain range28dB
Static characteristics (AEN = HIGH; BEN = HIGH (both channels enabled). Typical values at VCC = 5 V; Tcase = 25 °C; unless otherwise specified)
ICCsupply currentEnable = 1245280mA

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
BGA7351BGA7351,5159352 952 45515Volume productionSOT617-1
(HVQFN32)
Reel Dry Pack, 7"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
BGA7351BGA7351,1159352 952 45115Withdrawn
Replacement product
SOT617-1
(HVQFN32)
Reel Pack, SMD, 7"Standard Marking

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1A_D2MSB − 2 for gain control interface of channel ASOT617-1 (HVQFN32)SOT617-3 (HVQFN32)
2A_D3MSB − 1 for gain control interface of channel A
3A_D4MSB for gain control interface of channel A
4n.c.not connected
5n.c.not connected
6B_D4MSB for gain control interface of channel B
7B_D3Set SPI mode
8B_D2power down RF section
9B_D1LSB + 1 for gain control interface of channel B
10B_D0LSB for gain control interface of channel B
11B_IN_Pchannel B positive input
12B_IN_Nchannel B negative input
13GNDBground for channel B
14VCCBsupply voltage for channel B
15B_OUT_Pchannel B positive output
16B_OUT_Nchannel B negative output
17B_OUT_Pchannel B positive output
18B_OUT_NAttenuation control word
19B_ENAttenuation control word
20GNDBAttenuation control word
21GNDAAttenuation control word
22A_ENAttenuation control word
23A_OUT_NAttenuation control word
24A_OUT_PSet digital gain control mode
25A_OUT_Nchannel A negative output
26A_OUT_Pchannel A positive output
27VCCALatch enable or slave select
28GNDAground for channel A
29A_IN_Nchannel A negative input
30A_IN_Pchannel A positive input
31A_D0LSB for gain control interface of channel A
32A_D1LSB + 1 for gain control interface of channel A
GNDGND paddleRF ground and DC ground

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BGA7351935295245115DN

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
BGA7351BGA7351,515BGA7351Always Pb-free22

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
BGA7351BGA7351,115BGA7351Always Pb-free11
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BGA7351935295245115DN

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGA73519352 952 45515BGA7351,515       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.