1 GHz 15 dB Gain Wideband Amplifier MMIC

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Internally biased
  • Flat gain
  • High linearity with an IP3O of 40 dBm and an IP2O of 60 dBm
  • Noise figure of 2.5 dB
  • 75 Ω input and output impedance
  • Operating from 5 V to 8 V supply

Target Applications

  • General wideband amplifiers
  • CATV return amplifier; frequency ranges of 5 MHz to 300 MHz
  • CATV infrastructure network driver in optical nodes (FTTx), distribution amplifiers, trunk amplifiers and line extenders in the frequency range from 40 MHz to 1006 MHz
  • The product is ideally suited for applications as drop amplifiers in CATV distribution systems such as FTTH

Part numbers include: BGA3015.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Files

Support

What do you need help with?