NXP Semiconductors


Select site:

English
IF system
SA602 - Double-balanced mixer and oscillator
SA605 - Full Single Conversion FM Receiver
SA620 - Low voltage LNA, mixer and VCO ? 1GHz
SA58640DK - Low-voltage mixer FM IF system
SA58641DK - High performance mixer FM IF system with high-speed RSSI
SA58643DP - Single-Pole Double-Throw (SPDT) switch
SA58646BD - UHF 900 MHz transceiver IC
SA601DK - Low voltage LNA and mixer - 1 GHz
SA604AD/01 - High performance low power FM IF system
SA606D/01 - Low-voltage high performance mixer FM IF system
SA606DK/01 - Low-voltage high performance mixer FM IF system
SA607DK/01 - Low-voltage high performance mixer FM IF system
SA608DK/01 - Low voltage high performance mixer FM IF system
SA612AD/01 - Double-balanced mixer and oscillator
SA612AN/01 - Double-balanced mixer and oscillator
SA614AD/01 - Low power FM IF system
SA615D/01 - High performance low power mixer FM IF system
SA615DK/01 - High performance low power mixer FM IF system
SA616DK/01 - Low-voltage high performance mixer FM IF system
SA636DK/01 - Low voltage high performance mixer FM IF system with high-speed RSSI
SA639DH/01 - Low voltage mixer FM IF system with filter amplifier and data switch
SA647DH - Low-voltage digital IF receiver
SA676DK/01 - Low-voltage mixer FM IF system

Latest products

SA58646

UHF 900 MHz transceiver IC

Datasheet (206Kb)

Latest application notes

AN1998 2 (176Kb)
AN1000 (141Kb)

A leader in RF, NXP understands the many complexities of RF design. This is why we offer you RF products that deliver advanced performance and simplify design.


Our portfolio covers the majority of communication and transmission systems, so it's easy to find a solution that matches your particular requirements.


Related documents

Package Linecard