BGO827
870 MHz optical receivers
High dynamic range optical receiver amplifier modules in a standard SOT115 package where the non-jacketed fiber has either no connector or has an FC/APC or SC/APC connector. The amplifier supply voltage pin and the photodiode bias voltage pin both connect to 24 V (DC). The modules have a mono mode optical input suitable for 1290 nm to 1600 nm wavelengths, a terminal to monitor the photodiode current and an electrical output having a characteristic impedance of 75 Ω.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| S | responsivity | Tmb = 30 °C; ZL = 75 Ω; λ = 1.3 µm | 800 | V/W | ||
| SL | slope cable equivalent | f2 = 870 MHz; f1 = 40 MHz; Vsup = 24 V; Tmb = 30 °C | 0 | 2 | dB | |
| FL | flatness of frequency response | f2 = 870 MHz; f1 = 40 MHz; VSUP = 24 V; Tmb = 30 °C; ZL = 75 Ω | 1 | dB | ||
| RLout | output return loss | ZL = 75 Ω; ZS = 75 Ω; 40 MHz ≤ f ≤ 870 MHz; VSUP = 24 V | 11 | dB | ||
| IMD3 | third-order intermodulation distortion | fmeas = 853.25 MHz; Pi(opt) = 1 mW | -73 | dB | ||
| IMD2 | second-order intermodulation distortion | fmeas = 854.5 MHz | -57 | dB | ||
| NF | noise figure | 750 MHz < f < 870 MHz | 8.5 | dB | ||
| Itot | supply current | VSUP = 24 V; Tmb = 30 °C | 175 | 205 | mA | |
| frange | frequency range | 40 | 870 | MHz |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BGO827/SC0 | BGO827/SC0,112 | 9340 572 74112 | Discontinued Replacement product | SOT115T (SFO8) | Bulk Pack | Standard Marking |
| BGO827 | BGO827,112 | 9340 571 36112 | Discontinued Replacement product | SOT115T (SFO8) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | IM | monitor current | ![]() | ![]() |
| 2 | COM | common | ||
| 3 | COM | common | ||
| 4 | +VB PHOTO | photodiode supply voltage | ||
| 5 | +VB AMPLIFIER | amplifier supply voltage | ||
| 7 | COM | common | ||
| 8 | COM | common | ||
| 9 | OUT | output |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGO827/SC0 | 934057274112 | 30-Jun-12 | 31-Dec-12 | BGO807CE/SC0 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BGO827 | 934057136112 | 30-Jun-12 | 31-Dec-12 | BGO807CE/FC0 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. The alternate replacement part is BGO807CE/SC0 934064587112 |
All type numbers in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BGO827/SC0 | BGO827/SC0,112 | BGO827/SC0 | Always Pb-free | NA | NA | ||||
| BGO827 | BGO827,112 | BGO827 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGO827/SC0 | 934057274112 | 30-Jun-12 | 31-Dec-12 | BGO807CE/SC0 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BGO827 | 934057136112 | 30-Jun-12 | 31-Dec-12 | BGO807CE/FC0 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. The alternate replacement part is BGO807CE/SC0 934064587112 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 870 MHz optical receivers (v.5.0) | 2010-09-29 | |
| Application note | Using a Philips Optical Receiver in CATV Applications (v.3.0) | 2001-09-17 | |
| Leaflet | BGO807; Low-cost optical receiver for optical nodes in CATV applications (v.1.0) | 2005-01-01 |
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us