Next generation precision electronic instruments are using higher input and output sampling frequencies, while evolving air interfaces place increasing performance and low power reduction demands on data converters.
RF
Reduced board space, design time and cost while improving conversion performance
- Overview
- Description
- Products
- Demo boards
- Parametric search
Key features and benefits
- Portfolio covers widest dynamic range in the industry
- Highest resolution and sampling rates
- Advanced CMOS fabrication processes
- Enhanced rate (4.0 Gbps typical) – a 28% increase over the JEDEC JES204A standard
- Enhanced reach (100 cm typical) – a 400% increase over the JEDEC JESD204A standard
- Enhanced features (Multiple Device Synchronization) – enables up to sixteen DAC data streams to be sample-synchronized and phase-coherent
- Assured FPGA interoperability – Altera, Lattice and Xilinx SERDES-based programmable logic devices
Key applications
- Communications – Wireless Infrastructure Equipment
- Aerospace and Defense – Satellite Communications, Airborne and Land-based Radar Systems
- Medical – High Frequency Non-Invasive Scanners
- Scientific – Particle Detectors
- Industrial – Cutting Edge Signal Synthesis and Analysis Instruments
Related links
Brochure
- Fast track your design with NXP’s high-speed converters; JESD204A CGV Fast track your design (pdf) (v.1.0, 2010-03-01)
Design tools
Leaflet
- Dual-channel ADC for high dynamic performance and low power; NXP dual 11, 12 and 14 bits, up to 125 Msps ADC with CMOS/LVDS DDR outputs ADC1112D series, ADC1212D series and ADC1412D series (pdf) (v.1.0, 2010-06-01)
Selection guide
- NXP high-speed ADC/DAC selection guide (pdf) (v.1.0, 2011-12-14)
- NXP's RF Manual 15th edition (pdf) (v.1.0, 2011-05-19)
Other type
- ADC Multiple Device Synchronization (pdf) (v.3.0, 2012-04-04)
- Implementation of Multi-Standard MIMO Radio Base Station Transmitters (pdf) (v.1.0, 2011-10-28)
- JEDEC JESD204B – An Early Look at the Third-Generation High Speed Serial Interface for Data Converters (pdf) (v.1.0, 2011-08-30)
- The JESD204A interface - The key to broadband wireless system miniaturizationminiaturization - NXP and Xilinx (pdf) (v.1.0, 2010-12-15)
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Superior selection and support
In a field requiring expertise in many technologies, NXP offers you a depth of experience and range of solutions unsurpassed by any other manufacturer. When designing and manufacturing integrated front-ends, our extensive system and application knowledge is always there to help you.
Interoperability with SERDES-based FPGAs
NXP has worked closely with the leading FPGA vendors to ensure seamless JESD204A interoperability and interworking between NXP data converters and low-cost, low-power SERDES-based FPGAs from:
- Altera - Arria II GX, Cyclone IV GX and Stratix IV GX
- Lattice - ECP3, JESD204a IP core
- Xilinx - Spartan-6, Virtex-5 and Virtex-6
Products
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| ADC1113D125W1 | ADC1113D125W1 demo board | ||
| ADC1113D125WO | ADC1113D125W0 demo board; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1213D065W1 | ADC1213D065W1 Demo board With FPGA | ||
| ADC1213D065WO | ADC1213D065WO demo board; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1213D080W1 | ADC1213D080W1 Demo board With FPGA | ||
| ADC1213D080W2 | ADC1213D080W2 demo board, Lattice ECP3 on board | ||
| ADC1213D080WO | ADC1213D080WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1213D105W1 | ADC1213D105W1 Demo board With FPGA | ||
| ADC1213D105WO | ADC1213D105WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1213D125W1 | ADC1213D125W1 demo board | ||
| ADC1213D125WO | ADC1213D125WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1413D065W1 | SSL4101DB01 150 W SSL reference design | ||
| ADC1413D065WO | ADC1413D065W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1413D080W1 | ADC1413D080W1 Demo board With FPGA | ||
| ADC1413D080W2 | ADC1413D080W2 demo board, Lattice ECP3 on board | ||
| ADC1413D080WO | ADC1413D080W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1413D105W1 | ADC1413D105W1 Demo board With FPGA | ||
| ADC1413D105WO | ADC1413D105W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1413D125W1 | ADC1413D125W1 demo board | ||
| ADC1413D125WO | ADC1413D125 demo board; compliant with external FPGA boards through specific connectors | ||
| ADC1613D065W1 | ADC1613D065W1 demo board | ||
| ADC1613D065WO | ADC1613D065W0 demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1613D080W1 | ADC1613D080W1 demo board | ||
| ADC1613D080WO | ADC1613D080WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1613D105W1 | ADC1613D105W1 demo board | ||
| ADC1613D105WO | ADC1613D105WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors | ||
| ADC1613D125W1 | ADC1613D125W1 demo board | ||
| ADC1613D125WO | ADC1613D125WO demoboard; compliant with Lattice, Altera, Xilinx FPGA boards through specific connectors |







Follow us