ADC1613S125HN
Single 16 bits ADC; 125 Msps; serial JESD204A
The ADC1613S125HN is a single channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 125 Msps. Pipelined architecture and output error correction ensure the ADC1613S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDD | digital supply voltage | 2.85 | 3 | 3.4 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 125 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 16 | bit | |||
| Tj | junction temperature | 125 | °C | |||
| Tstg | storage temperature | -55 | 125 | °C | ||
| Tstg | storage temperature | -55 | 125 | °C | ||
| Static characteristics | ||||||
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDD | digital supply voltage | 1.65 | 1.8 | 1.95 | V | |
| Ptot | total power dissipation | fclk = 125 MHz; VDDA = 3 V; VDDD = 1.8 V; VDDO = 1.8 V | 795 | mW | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 650 | MHz | |||
| fs | sampling frequency | 125 | MHz | |||
| SFDR | spurious-free dynamic range | 87 | dBc | |||
| SNR | signal-to-noise ratio | 71.4 | dBFS | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1613S125HN/C1 | ADC1613S125HN/C1,5 | 9352 916 02518 | Volume production | SOT1152-1 (HVQFN32R) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1613S125HN/C1 | ADC1613S125HN/C1:5 | 9352 916 02551 | Volume production | SOT1152-1 (HVQFN32R) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1613S125HN/C1 | ADC1613S125HN/C1,5 | ADC1613S125HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1613S125HN/C1 | ADC1613S125HN/C1:5 | ADC1613S125HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us