ADC0801S040TS
Single 8 bits ADC, up to 40 MHz
The ADC0801S040 is an 8-bit universal analog-to-digital converter (ADC) for video and general purpose applications. It converts the analog input signal from 2.7 V to 5.5 V into 8-bit binary-coded digital words at a maximum sampling rate of 40 MHz. All digital inputs and outputs are CMOS/Transistor-Transistor Logic (TTL) compatible. A sleep mode allows reduction of the device power consumption to 4 mW.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 2.7 | 3.3 | 5.5 | V | |
| VCCD | digital supply voltage | 2.7 | 3.3 | 5.5 | V | |
| VCCO | output supply voltage | 2.5 | 3.3 | 5.5 | V | |
| Tamb | ambient temperature | -20 | 75 | °C | ||
| fs | sampling rate | 40 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 8 | bit | |||
| Tstg | storage temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | VDDA = 3.3 V; VDDD = 3.3 V; VDDO = 3.3 V; fclk = 40 MHz | 30 | 53 | mW | |
| Dynamic characteristics | ||||||
| B | bandwidth | 10 | MHz | |||
| fs | sampling frequency | 40 | Msps | |||
| SFDR | spurious-free dynamic range | fclk = nk MHz; fi = nk MHz | 59 | dBc | ||
| SNR | signal-to-noise ratio | fclk = nk MHz; fi = 4.43 MHz | 47 | dBFS | ||
| THD | total harmonic distortion | fclk = nk MHz; fi = 4.43 MHz | -50 | dB | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | ADC0801S040TS/C1,1 | 9352 865 83118 | Volume production | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | ADC0801S040TS/C11 | 9352 865 83129 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | 935286583129 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | ADC0801S040TS/C1,1 | ADC0801S040TS/C1 | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | ADC0801S040TS/C11 | ADC0801S040TS/C1 | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC0801S040TS/C1 | 935286583129 | DN |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 8 bits ADC, up to 40 MHz (v.2.0) | 2008-08-18 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Proven solution for universal signal conversion; NXP ultra-low power 8-bit 40 Msps universal ADC0801S040 (v.1.0) | 2008-05-01 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 | |
| Software | zip | Software (v.1.3) | 2010-10-05 |
| Technical note | zip | Board Files for ADC0801S Demo board (v.1.2) | 2010-10-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC0801S040 demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us