ADC0808S125HW
Single 8-bit ADC, up to 125 Msps
The ADC0808S is a differential, high-speed, 8-bit Analog-to-Digital Converter (ADC) optimized for telecommunication transmission control systems and tape drive applications. It allows signal sampling frequencies up to 250 MHz. The ADC0808S clock inputs are selectable between 1.8 V Complementary Metal Oxide Semiconductor (CMOS) or Low-Voltage Differential Signals (LVDS). The data output signal levels are 1.8 V CMOS. All static digital inputs (CLKSEL, CCSSEL, CE_N, OTC, DEL0 and DEL1) are 1.8 V CMOS compatible. The ADC0808S offers the most flexible acquisition control system possible due to its programmable Complete Conversion Signal (CCS) which allows the delay time of the acquisition clock and acquisition clock frequency to be adjusted. The ADC0808S is supplied in an HTQFP48 package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 3 | 3.3 | 3.6 | V | |
| VCCD | digital supply voltage | 1.65 | 1.8 | 1.95 | V | |
| VCCO | output supply voltage | 1.65 | 1.8 | 1.95 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 8 | bit | |||
| Tstg | storage temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 125 MHz; VCCA = 3.3 V; VCCD = 1.8 V; VCCO = 1.8 V | 240 | mW | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 560 | MHz | |||
| fs | sampling frequency | 125 | Msps | |||
| SFDR | spurious-free dynamic range | fi = 125 MHz | 55 | dBFS | ||
| SNR | signal-to-noise ratio | fi = 125 MHz | 47 | dBc | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | ADC0808S125HW/C1:5 | 9352 865 78551 | Volume production | SOT545-2 (HTQFP48) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| ADC0808S125HW/C1 | ADC0808S125HW/C1,5 | 9352 865 78518 | Volume production | SOT545-2 (HTQFP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | ADC0808S125HW/C1,1 | 9352 865 78118 | Withdrawn Replacement product | SOT545-2 (HTQFP48) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | 935286578118 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | ADC0808S125HW/C1:5 | ADC0808S125HW/C1 | Always Pb-free | 3 | 3 | ||||
| ADC0808S125HW/C1 | ADC0808S125HW/C1,5 | ADC0808S125HW/C1 | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | ADC0808S125HW/C1,1 | ADC0808S125HW/C1 | Always Pb-free | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC0808S125HW/C1 | 935286578118 | DN |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 8-bit ADC, up to 125 MHz or 250 MHz (v.3.0) | 2009-02-24 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 | |
| Software | zip | Software (v.1.3) | 2010-10-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC0808S125 demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us