ADC1004S030TS
Single 10 bits ADC up to 30 Msps
The ADC1004S030/040/050 are a family of 10-bit high-speed low-power Analog-to-Digital Converters (ADC) for professional video and other applications. They convert the analog input signal into 10-bit binary-coded digital signals at a maximum sampling rate of 50 MHz. All digital inputs and outputs are Transistor-Transistor Logic (TTL) and CMOS compatible, although a low-level sine wave clock input signal is allowed. The device requires an external source to drive its reference ladder. If the application requires that the reference is driven via internal sources, NXP Semiconductors recommends you use one of the ADC1003S030/040/050 family.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCCA | analog supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCD | digital supply voltage | 4.75 | 5 | 5.25 | V | |
| VCCO | output supply voltage | 3 | 3.3 | 5.25 | V | |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 30 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 10 | bit | |||
| Tstg | storage temperature | -55 | 150 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 40 MHz; VCCA = 5 V; VCCD = 5 V; VCCO = 3.3 V | 175 | 247 | mW | |
| Dynamic characteristics | ||||||
| B | bandwidth | 15 | MHz | |||
| fs | sampling frequency | 30 | Msps | |||
| SFDR | spurious-free dynamic range | fi = 4.43 MHz | 72 | dBc | ||
| SNR | signal-to-noise ratio | fi = 4.43 MHz | 58 | dBFS | ||
| THD | total harmonic distortion | fclk = nk MHz; fi = 4.43 MHz | -64 | dB | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | ADC1004S030TS/C1,1 | 9352 866 11118 | Volume production | SOT341-1 (SSOP28) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | ADC1004S030TS/C11 | 9352 866 11129 | Withdrawn Replacement product | SOT341-1 (SSOP28) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | 935286611129 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | ADC1004S030TS/C1,1 | ADC1004S030TS/C1 | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | ADC1004S030TS/C11 | ADC1004S030TS/C1 | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| ADC1004S030TS/C1 | 935286611129 | DN |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 10 bits ADC, up to 30 MHz, 40 MHz or 50 MHz (v.3.0) | 2008-08-07 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1004S030 demo board
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us