ADC1410S080HN
Single 14-bit ADC 80 Msps CMOS or LVDS DDR digital outputs
The ADC1410S080HN is a single channel 14-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at a sample rates of 80 Msps. Pipelined architecture and output error correction ensure the ADC1410S080HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, thanks to a separate digital output supply. It supports the LVDS (Low Voltage Differential Signaling) DDR (Double Data Rate) output standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. The device also includes a programmable gain amplifier with a flexible input voltage range.


ADC1410S080ADC1410S080 demo board; both CMOS and LVDS
ADC1410S080F1ADC1410S080F1 Demo Board
ADC1410S080F2ADC1410S080F2 demoboard
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDO | output supply voltage | CMOS mode | 1.65 | 1.8 | 3.6 | V |
| VDDO | output supply voltage | LVDS DDR mode | 2.85 | 3 | 3.6 | V |
| Tamb | ambient temperature | -40 | 85 | °C | ||
| fs | sampling rate | 80 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 14 | bit | |||
| Tstg | storage temperature | -55 | 125 | °C | ||
| Static characteristics | ||||||
| Ptot | total power dissipation | fclk = 80 MHz; VDDA = 3 V; VDDO = 1.8 V | 430 | mW | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 600 | MHz | |||
| fs | sampling frequency | 80 | Msps | |||
| SFDR | spurious-free dynamic range | fi = 3 MHz | 86 | dBc | ||
| SNR | signal-to-noise ratio | fi = 3 MHz | 72 | dBFS | ||
| THD | total harmonic distortion | fi = 70 MHz | 86 | dB | ||
| THD | total harmonic distortion | fi = 3 MHz | 88 | dB | ||
| THD | total harmonic distortion | fi = 170 MHz | 83 | dB | ||
| THD | total harmonic distortion | fi = 30 MHz | 87 | dB | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1410S080HN/C1 | ADC1410S080HN/C1:5 | 9352 889 95518 | Volume production | SOT618-1 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1410S080HN/C1 | ADC1410S080HN/C1,5 | 9352 889 95551 | Volume production | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1410S080HN/C1 | ADC1410S080HN/C1:5 | ADC1410S080HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1410S080HN/C1 | ADC1410S080HN/C1,5 | ADC1410S080HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 14-bit ADC; 65 Msps, 80 Msps, 105 Msps or 125 Msps; CMOS or LVDS DDR digital outputs (v.4.0) | 2010-12-24 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Report | Technical analysis of the JEDEC JESD204A data converter interface (v.2.1) | 2011-10-14 | |
| Report | Power consumption benefits of JESD204 serial interface (v.1.0) | 2010-12-23 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1410S080 demo board; both CMOS and LVDS
ADC1410S080F1 Demo Board
ADC1410S080F2 demoboard
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us