ADC1610S125HN
Single 16-bit ADC 125 Msps CMOS or LVDS DDR digital outputs
The ADC1610S125HN is a single channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power consumption at a sample rate of 125 Msps. Pipelined architecture and output error correction ensure the ADC1610S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a single 3 V source, it can handle output logic levels from 1.8 V to 3.3 V in CMOS mode, because of a separate digital output supply. It supports the Low Voltage Differential Signalling (LVDS) Double Data Rate (DDR) output standard. An integrated Serial Peripheral Interface (SPI) allows the user to easily configure the ADC. The device also includes a programmable gain amplifier with a flexible input voltage range.


ADC1610S125F1ADC1610S125F1 Demo board, LVCMOS output
ADC1610S125F2ADC1610S125F2 demo board, LVDS/DDR digital output
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Static characteristics | ||||||
| VDDA | analog supply voltage | 2.85 | 3 | 3.4 | V | |
| VDDO | output supply voltage | LVDS DDR mode | 2.85 | 3 | 3.6 | V |
| VDDO | output supply voltage | CMOS mode | 1.65 | 1.8 | 3.6 | V |
| Ptot | total power dissipation | fclk = 125 MHz; VDDA = 3 V; VDDO = 1.8 V | 630 | mW | ||
| Dynamic characteristics | ||||||
| B | bandwidth | 600 | MHz | |||
| SFDR | spurious-free dynamic range | fi = 3 MHz | 89 | dBc | ||
| SNR | signal-to-noise ratio | fi = 3 MHz | 71.6 | dBFS | ||
| fs | sampling rate | 125 | Msps | |||
| Nch | number of channels | 1 | ||||
| Nfunc | number of functions | 1 | ||||
| Nres | resolution | 16 | bit | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| ADC1610S125HN/C1 | ADC1610S125HN/C1,5 | 9352 897 01518 | Volume production | SOT618-1 (HVQFN40) | Reel Dry Pack, SMD, 13" | Standard Marking |
| ADC1610S125HN/C1 | ADC1610S125HN/C1;5 | 9352 897 01551 | Volume production | SOT618-1 (HVQFN40) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| ADC1610S125HN/C1 | ADC1610S125HN/C1,5 | ADC1610S125HN/C1 | Always Pb-free | 3 | 3 | ||||
| ADC1610S125HN/C1 | ADC1610S125HN/C1;5 | ADC1610S125HN/C1 | Always Pb-free | 3 | 3 |
If you have any questions related to this product please contact our support team via e-mail: dataconverter-support@nxp.com. Thank you for your cooperation.
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Single 16-bit ADC; 65 Msps, 80 Msps, 105 Msps or 125 Msps; CMOS or LVDS DDR digital outputs (v.3.0) | 2011-01-25 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | Single-channel ADC with input buffer (v.1.0) | 2010-09-13 | |
| Report | Technical analysis of the JEDEC JESD204A data converter interface (v.2.1) | 2011-10-14 | |
| Report | Power consumption benefits of JESD204 serial interface (v.1.0) | 2010-12-23 | |
| Selection guide | NXP high-speed ADC/DAC selection guide (v.1.0) | 2011-12-14 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
ADC1610S125F1 Demo board, LVCMOS output
ADC1610S125F2 demo board, LVDS/DDR digital output
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us