NPX’s DACs with JEDEC JESD24A compliant CGV™ interfaces are optimized for high-speed signal Synthesis applications such as 3/4G wireless infrastructure equipment, high definition video broadcast and cutting edge instrumentation. They feature selectable interpolation filters, and a four-lane CGV serial interface with multiple device synchronization (MDS).
RF
Best-in-class D/A conversion
- Overview
- Description
- Products
- Demo boards
- Parametric search
Key features and benefits
- Enhanced rate (4.0 Gbps typical) – a 28% increase over the JEDEC JES204A standard
- Enhanced reach (100 cm typical) – a 400% increase over the JEDEC JESD204A standard
- Enhanced features (Multiple Device Synchronization) – enables up to sixteen data streams to be sample-synchronized and phase-coherent
- Assured FPGA interoperability – Altera, Lattice and Xilinx SERDES-based programmable logic devices
- Dual-channel, 14-bit resolution, up to 750 Msps
- Four-lane JESD204A serial digital input
- 32-bit programmable NCO frequency synthesizer with low-power option
- On-chip digital I/Q modulator
- Interpolation filters: 2x, 4x, 8x
Key applications
- Communications – Wireless Infrastructure Equipment
- Aerospace and Defense – Satellite Communications, Airborne and Land-based Radar Systems
- Medical – High Frequency Non-Invasive Scanners
- Scientific – Particle Detectors
- Industrial – Cutting Edge Signal Synthesis and Analysis Instruments
Related links
Brochure
- Fast track your design with NXP’s high-speed converters; JESD204A CGV Fast track your design (pdf) (v.1.0, 2010-03-01)
Design tools
Leaflet
- Dual-channel ADC for high dynamic performance and low power; NXP dual 11, 12 and 14 bits, up to 125 Msps ADC with CMOS/LVDS DDR outputs ADC1112D series, ADC1212D series and ADC1412D series (pdf) (v.1.0, 2010-06-01)
Selection guide
- NXP high-speed ADC/DAC selection guide (pdf) (v.1.0, 2011-12-14)
- NXP's RF Manual 15th edition (pdf) (v.1.0, 2011-05-19)
Other type
Design tools & Assets
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
Training & events
Descriptive summary
Interoperability with SERDES-based FPGAs
NXP has worked closely with the leading FPGA vendors to ensure seamless JESD204A interoperability and interworking between NXP data converters and low-cost, low-power SERDES-based FPGAs from:
- Altera - Arria II GX, Cyclone IV GX and Stratix IV GX
- Lattice - ECP3, JESD204a IP core
- Xilinx - Spartan-6, Virtex-5 and Virtex-6
Superior selection and support
In a field requiring expertise in many technologies, NXP offers you a depth of experience and range of solutions unsurpassed by any other manufacturer. When designing and with NXP’s integrated front-ends, our extensive system and application knowledge is always there to help you.
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| DAC1008D650HN | Dual 10-bit DAC; up to 650 Msps; 2×, 4× or 8× interpolating | Download datasheet Order sample Buy online | |
| DAC1008D750HN | Dual 10-bit DAC; up to 750 Msps; 2×, 4× or 8× interpolating | Download datasheet Order sample | |
| DAC1208D650HN | Dual 12-bit DAC; up to 650 Msps; 2×, 4× or 8× interpolating with JESD204A interface | Download datasheet Order sample Demo boards | |
| DAC1208D750HN | Dual 12-bit DAC; up to 750 Msps; 2×, 4× or 8× interpolating with JESD204A interface | Download datasheet Order sample Buy online | |
| DAC1408D650HN | Dual 14-bit DAC; up to 650 Msps; 2×, 4× or 8× interpolating with JESD204A interface | Download datasheet Order sample Buy online Demo boards | |
| DAC1408D750HN | Dual 14-bit DAC; up to 750 Msps; 2×, 4× or 8× interpolating with JESD204A interface | Download datasheet Order sample Buy online Demo boards |
Demo boards
| Type number | Description | Status | Quick access |
|---|---|---|---|
| DAC1208D650W1 | DAC1208D650W1 | ||
| DAC1408D650W1 | DAC1408D650W1 demo board with Virtex 5 FPGA | ||
| DAC1408D650W2 | DAC1408D650W2 demo board with Lattice ECP3 | ||
| DAC1408D650WO | DAC1408D650W0 demo board | ||
| DAC1408D750W1 | DAC1408D750W1 demo board with Virtex 5 FPGA | ||
| DAC1408D750WO | DAC1408D750W0 demo board |







Follow us