BAT18
Band-switching diode
Planar high-performance band-switching diode in a small rectangular SOT23 SMD plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Cd | diode capacitance | f = 1 MHz; VR = 20 V | 0.8 | 1 | pF | |
| IF | forward current | 100 | mA | |||
| rD | diode forward resistance | IF = 5 mA; f = 200 MHz | 0.5 | 0.7 | Ω | |
| VR | reverse voltage | 35 | V |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT18 | BAT18,215 | 9334 107 10215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | 10% |
| BAT18 | BAT18,235 | 9334 107 10235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | 10% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BAT18/A2 | BAT18/A2,215 | 9340 631 25215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | CQ% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | A | anode | ![]() | ![]() |
| 2 | n.c. | not connected | ||
| 3 | K | cathode |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT18/A2 | 934063125215 | 31-Dec-11 | 30-Jun-12 | BAT18 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT18 | BAT18,215 | BAT18 | week 34, 2003 | NA | NA | ||||
| BAT18 | BAT18,235 | BAT18 | week 34, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BAT18/A2 | BAT18/A2,215 | BAT18/A2 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT18/A2 | 934063125215 | 31-Dec-11 | 30-Jun-12 | BAT18 | DN 201106016DNU01 | Variant/Package Withdrawal | Multi-Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Silicon planar diode (v.2.0) | 2004-08-31 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us