BB208-03
Low voltage variable capacitance diode
Planar technology variable capacitance diode in a SOD323 (SC-76) very small SMD plastic package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Cd | diode capacitance | f = 1 MHz; VR = 1 V | 19.9 | 23.2 | pF | |
| Cd | diode capacitance | f = 1 MHz; VR = 7.5 V | 4.5 | 5.4 | pF | |
| Cd1/Cd2 | diode capacitance ratio | V2 = 7.5 V; f = 1 MHz; V1 = 1 V | 3.7 | 5.2 | ||
| rs | diode series resistance | f = 100 MHz; Cd = 30 pF; VR = 3 V | 0.35 | 0.5 | Ω |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB208-03 | BB208-03,115 | 9340 579 31115 | Volume production | SOD323 (SOD323) | Tape reel smd | A2 |
| BB208-03 | BB208-03,135 | 9340 579 31135 | Volume production | SOD323 (SOD323) | Tape reel smd | A2 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BB208-03/A2 | BB208-03/A2,135 | 9340 631 01135 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | 1C |
| BB208-03/A2 | BB208-03/A2,115 | 9340 631 01115 | Discontinued Replacement product | SOD323 (SOD323) | Tape reel smd | 1C |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | K | cathode | ![]() | ![]() |
| 2 | A | anode |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB208-03/A2 | 934063101135 | 30-Jun-12 | 31-Dec-12 | BB208-03 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BB208-03/A2 | 934063101115 | 30-Jun-12 | 31-Dec-12 | BB208-03 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB208-03 | BB208-03,115 | BB208-03 | Always Pb-free | NA | NA | ||||
| BB208-03 | BB208-03,135 | BB208-03 | Always Pb-free | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BB208-03/A2 | BB208-03/A2,135 | BB208-03/A2 | Always Pb-free | NA | NA | ||||
| BB208-03/A2 | BB208-03/A2,115 | BB208-03/A2 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB208-03/A2 | 934063101135 | 30-Jun-12 | 31-Dec-12 | BB208-03 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BB208-03/A2 | 934063101115 | 30-Jun-12 | 31-Dec-12 | BB208-03 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low voltage variable capacitance diode (v.2.0) | 2011-09-08 | |
| SPICE model | prm | BB208_03 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us