SA602A
Double-balanced mixer and oscillator
The SA602A is a low-power VHF monolithic double-balanced mixer with input amplifier, on-board oscillator, and voltage regulator. It is intended for high performance, low power communication systems. The guaranteed parameters of the SA602A make this device particularly well suited for cellular radio applications. The mixer is a 'Gilbert cell' multiplier configuration which typically provides 18dB of gain at 45MHz. The oscillator will operate to 200MHz. It can be configured as a crystal oscillator, a tuned tank oscillator, or a buffer for an external LO. For higher frequencies the LO input may be externally driven. The noise figure at 45MHz is typically less than 5dB. The gain, intercept performance, low-power and noise characteristics make the SA602A a superior choice for high-performance battery operated equipment. It is available in an 8-lead dual in-line plastic package and an 8-lead SO (surface-mount miniature package).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA602AD/01 | SA602AD/01,112 | 9352 752 61112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking | |
| SA602AD/01 | SA602AD/01,118 | 9352 752 61118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking | |
| SA602AN/01 | SA602AN/01,112 | 9352 752 62112 | Volume production | SOT97-1 (DIP8) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA602AD | SA602AD,602 | 9350 307 50602 | Withdrawn Replacement product | SOT96-1 (SO8) | Tube (Signetics) | Standard Marking | |
| SA602AD | SA602AD,623 | 9350 307 50623 | Withdrawn Replacement product | SOT96-1 (SO8) | Reel Pack, SMD, 13" (Signetics) | Standard Marking | |
| SA602AD/N | SA602AD/N,112 | 9352 785 73112 | Withdrawn Replacement product | SOT96-1 (SO8) | Tube | Standard Marking | |
| SA602AD/N | SA602AD/N,118 | 9352 785 73118 | Withdrawn Replacement product | SOT96-1 (SO8) | Tape reel smd | Standard Marking | |
| SA602AN | SA602AN,602 | 9350 307 70602 | Withdrawn Replacement product | SOT97-1 (DIP8) | Tube (Signetics) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA602AD | 935030750602 | 30-jun-05 | 30-jun-05 | SA602AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA602AD | 935030750623 | 30-jun-05 | 30-jun-05 | SA602AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA602AD/N | 935278573112 | 31-Mar-11 | 30-Jun-11 | SA602AD/01 | DN 66 |
| Limited Availability. Eliminate non-RohS version. Available in leadfree version only. |
| SA602AD/N | 935278573118 | 31-Mar-11 | 30-Jun-11 | SA602AD/01 | DN 66 |
| Limited Availability. Eliminate non-RohS version. Available in leadfree version only. |
| SA602AN | 935030770602 | 30-jun-05 | 30-jun-05 | SA602AN/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA602AD/01 | SA602AD/01,112 | SA602AD/01 | week 12, 2005 | 1 | 1 | ||||
| SA602AD/01 | SA602AD/01,118 | SA602AD/01 | week 12, 2005 | 1 | 1 | ||||
| SA602AN/01 | SA602AN/01,112 | SA602AN/01 | Always Pb-free | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA602AD | 935030750602 | 30-jun-05 | 30-jun-05 | SA602AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA602AD | 935030750623 | 30-jun-05 | 30-jun-05 | SA602AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA602AD/N | 935278573112 | 31-Mar-11 | 30-Jun-11 | SA602AD/01 | DN 66 |
| Limited Availability. Eliminate non-RohS version. Available in leadfree version only. |
| SA602AD/N | 935278573118 | 31-Mar-11 | 30-Jun-11 | SA602AD/01 | DN 66 |
| Limited Availability. Eliminate non-RohS version. Available in leadfree version only. |
| SA602AN | 935030770602 | 30-jun-05 | 30-jun-05 | SA602AN/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Double-balanced mixer and oscillator (v.2.0) | 1997-11-07 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us