SA604AD
High performance low power FM IF system
The SA604A is an improved monolithic low-power FM IF system incorporating two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA604A features higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application compared with the SA604. The SA604A is available in a 16-lead SO (surface-mounted miniature) package.
| Type number | Package | FUNCTION | Application | Current | Operating temp.(Cel) | Power | No. of Pins | Voltage |
|---|---|---|---|---|---|---|---|---|
| SA604AD | SOT109-1 (SO16) | Amplifiers | Wireless | Low | -40~85 | Low | 16 | Low |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SA604AD/01 | SA604AD/01,112 | 9352 752 65112 | Volume production | SOT109-1 (SO16) | Tube | Standard Marking |
| SA604AD/01 | SA604AD/01,118 | 9352 752 65118 | Volume production | SOT109-1 (SO16) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| SA604AD | SA604AD,602 | 9339 489 30602 | Withdrawn Replacement product | SOT109-1 (SO16) | Tube (Signetics) | Standard Marking |
| SA604AD | SA604AD,623 | 9339 489 30623 | Withdrawn Replacement product | SOT109-1 (SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA604AD | 933948930602 | 30-jun-05 | 30-jun-05 | SA604AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die replaced by ASMC die. See Replacement. Consult Marketing. |
| SA604AD | 933948930623 | 30-jun-05 | 30-jun-05 | SA604AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die replaced by ASMC die. See Replacement. Consult Marketing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA604AD/01 | SA604AD/01,112 | SA604AD/01 | week 12, 2005 | 1 | 1 | ||||
| SA604AD/01 | SA604AD/01,118 | SA604AD/01 | week 12, 2005 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA604AD | SA604AD,602 | Not available | 1 | 1 | |||||
| SA604AD | SA604AD,623 | Not available | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA604AD | 933948930602 | 30-jun-05 | 30-jun-05 | SA604AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die replaced by ASMC die. See Replacement. Consult Marketing. |
| SA604AD | 933948930623 | 30-jun-05 | 30-jun-05 | SA604AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die replaced by ASMC die. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | High performance low power FM IF system (v.2.0) | 1997-11-07 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us