SA606
Low-voltage high performance mixer FM IF system
The SA606 is a low-voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA606 is available in SO20 and SSOP20 packages.
The SA606 was designed for portable communication applications and will function down to 2.7 V. The RF section is similar to the famous SA605. The audio and RSSI outputs have amplifiers with access to the feedback path. This enables the designer to adjust the output levels or add filtering.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA606D/01 | SA606D/01,112 | 9352 752 85112 | Volume production | SOT163-1 (SO20) | Tube | Standard Marking | |
| SA606D/01 | SA606D/01,118 | 9352 752 85118 | Volume production | SOT163-1 (SO20) | Tape reel smd | Standard Marking | |
| SA606DK/01 | SA606DK/01,112 | 9352 752 86112 | Volume production | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA606DK/01 | SA606DK/01,118 | 9352 752 86118 | Volume production | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA606D | SA606D,118 | 9350 516 30118 | Withdrawn Replacement product | SOT163-1 (SO20) | Tape reel smd | Standard Marking | |
| SA606D | SA606D,602 | 9350 516 30602 | Withdrawn Replacement product | SOT163-1 (SO20) | Tube (Signetics) | Standard Marking | |
| SA606DK | SA606DK,112 | 9350 516 50112 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA606DK | SA606DK,118 | 9350 516 50118 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA606D | 935051630118 | 30-jun-05 | 30-jun-05 | SA606D/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606D | 935051630602 | 30-jun-05 | 30-jun-05 | SA606D/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606DK | 935051650112 | 30-jun-05 | 30-jun-05 | SA606DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606DK | 935051650118 | 30-jun-05 | 30-jun-05 | SA606DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA606D/01 | SA606D/01,112 | SA606D/01 | Always Pb-free | 1 | 1 | ||||
| SA606D/01 | SA606D/01,118 | SA606D/01 | Always Pb-free | 1 | 1 | ||||
| SA606DK/01 | SA606DK/01,112 | SA606DK/01 | week 12, 2005 | 1 | 1 | ||||
| SA606DK/01 | SA606DK/01,118 | SA606DK/01 | week 12, 2005 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA606D | 935051630118 | 30-jun-05 | 30-jun-05 | SA606D/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606D | 935051630602 | 30-jun-05 | 30-jun-05 | SA606D/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606DK | 935051650112 | 30-jun-05 | 30-jun-05 | SA606DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA606DK | 935051650118 | 30-jun-05 | 30-jun-05 | SA606DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low-voltage high performance mixer FM IF system (v.4.0) | 2011-04-12 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us