SA607

Low-voltage high performance mixer FM IF system


Quick ordering

DistributorIn Stock
OR:  

Product description

The SA607 is a low voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA607 is available in 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP package.

The SA607 was designed for portable communication applications and will function down to 2.7V. The RF section is similar to the famous SA605. The audio output has an internal amplifier with the feedback pin accessible. The RSSI output is buffered. The SA607 also has an extra limiter output. This signal is buffered from the output of the limiter and can be used to perform frequency check. This is accomplished by comparing a reference frequency with the frequency check signal using a comparator to a varactor or PLL at the oscillator inputs.

Features

  • Low power consumption: 3.5mA typical at 3V
  • Mixer input to >150MHz
  • Mixer conversion power gain of 17dB at 45MHz
  • XTAL oscillator effective to 150MHz (L.C. oscillator or external oscillator can be used at higher frequencies)
  • 102dB of IF Amp/Limiter gain
  • 2MHz limiter small signal bandwidth
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a 90dB dynamic range
  • Low external component count; suitable for crystal/ceramic/LC filters
  • Excellent sensitivity: 0.31µV into 50Ω matching network for 12dB SINAD (Signal to Noise and Distortion ratio) for 1kHz tone, 8kHz deviation with RF at 45MHz and IF at 455kHz
  • SA607 meets cellular radio specifications
  • Audio output internal op amp
  • RSSI output internal op amp
  • Buffered frequency check output
  • Internal op amps with rail-to-rail outputs
  • ESD protection:
    Human Body Model 2kV
    Robot Model 200V

Applications

  • Portable cellular radio FM IF
  • Cordless phones
  • Narrow band cellular applications (NAMPS/NTACS)
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers
  • Log amps
  • Portable high performance communication receivers
  • Single conversion VHF receivers
  • Wireless systems
All information on this product information page is subject to the subsequent disclaimers:
Go to the parametric search
Parametric search

Show functional diagram

Block diagram: SA607DK
Block diagram: SA607DK

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA607DK/01SA607DK/01,1129352 752 87112Volume productionSOT266-1
(SSOP20)
TubeStandard Marking
SA607DK/01SA607DK/01,1189352 752 87118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA607DKSA607DK,1129350 596 10112Withdrawn
Replacement product
SOT266-1
(SSOP20)
TubeStandard Marking
SA607DKSA607DK,1189350 596 10118Withdrawn
Replacement product
SOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SA607DK93505961011230-jun-0530-jun-05SA607DK/01DN 55
  • Sole source product
  • Type number fully withdrawn
  • Non-availability. No last time buy possible
Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing.
SA607DK93505961011830-jun-0530-jun-05SA607DK/01DN 55
  • Sole source product
  • Type number fully withdrawn
  • Non-availability. No last time buy possible
Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing.

Parametrics of this product

Type numberPackageVoltageFUNCTIONApplicationCurrentOperating
temp.(Cel)
No. of PinsPower
SA607DKSOT266-1
(SSOP20)
LowFM IF systemsWirelessLow-40~8520Low

Similar products

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SA607DK/01SA607DK/01,112SA607DK/01week 12, 200511
SA607DK/01SA607DK/01,118SA607DK/01week 12, 200511

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
SA607DKSA607DK,11211
SA607DKSA607DK,11811
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SA607DK93505961011230-jun-0530-jun-05SA607DK/01DN 55
  • Sole source product
  • Type number fully withdrawn
  • Non-availability. No last time buy possible
Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing.
SA607DK93505961011830-jun-0530-jun-05SA607DK/01DN 55
  • Sole source product
  • Type number fully withdrawn
  • Non-availability. No last time buy possible
Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing.

Documentation for this product

TypeFormatTitleDate
Data sheetpdfLow-voltage high performance mixer FM IF system (v.2.0)1997-11-07
Application notepdfA guide to designing for ESD and EMC (v.2.0)2010-01-22
Selection guidepdfNXP's RF Manual 15th edition Simplified Chinese (v.1.0)2011-08-05
Selection guidepdfNXP's RF Manual 15th edition Japanese (v.1.0)2011-08-05

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA607DK/019352 752 87112SA607DK/01,112EUFUTURE ELECTRONICS UK3002/6/2012Buy onlinenot available
   NAARROW ELECTRONICS852/8/2012Buy online 
   EUARROW EUROPE752/3/2012Buy online 
   JAPANCHIP ONE STOPno02/09/2012Buy online 
SA607DK/019352 752 87118SA607DK/01,118NAMOUSER ELECTRONICS1,0332/8/2012Buy online 
   NAMOUSER ELECTRONICS1,0332/8/2012Buy online 
   NADIGI-KEY CORPORATION6222/8/2012Buy online 
   JAPANCHIP ONE STOPyes02/09/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.