SA608
Low voltage high performance mixer FM IF system
The SA608 is a low voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA608 is available in 20-lead dual-in-line plastic, 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP package.
The SA608 was designed for portable communication applications and will function down to 2.7V. The RF section is similar to the famous NE605. The audio output is buffered. The RSSI output has an internal amplifier with the feedback pin accessible. The SA608 also has an extra limiter output. This signal is buffered from the output of the limiter and can be used to perform frequency check. This is accomplished by comparing a reference frequency with the frequency check signal using a comparator to a varactor or PLL at the oscillator inputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA608DK/01 | SA608DK/01,112 | 9352 752 88112 | Volume production | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA608DK/01 | SA608DK/01,118 | 9352 752 88118 | Volume production | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA608DK | SA608DK,112 | 9350 633 70112 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA608DK | SA608DK,118 | 9350 633 70118 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA608DK | 935063370112 | 30-jun-05 | 30-jun-05 | SA608DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA608DK | 935063370118 | 30-jun-05 | 30-jun-05 | SA608DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type number | Package | Voltage | FUNCTION | Application | Operating temp.(Cel) | Current | Power | No. of Pins |
|---|---|---|---|---|---|---|---|---|
| SA608DK | SOT266-1 (SSOP20) | Low | FM IF systems | Wireless | -40~85 | Low | Low | 20 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA608DK/01 | SA608DK/01,112 | SA608DK/01 | week 12, 2005 | 1 | 1 | ||||
| SA608DK/01 | SA608DK/01,118 | SA608DK/01 | week 12, 2005 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA608DK | SA608DK,112 | 1 | 1 | ||||||
| SA608DK | SA608DK,118 | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA608DK | 935063370112 | 30-jun-05 | 30-jun-05 | SA608DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA608DK | 935063370118 | 30-jun-05 | 30-jun-05 | SA608DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low voltage high performance mixer FM IF system (v.1.0) | 1992-11-03 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us