SA612A
Double-balanced mixer and oscillator
The SA612A is a low-power VHF monolithic double-balanced mixer with on-board oscillator and voltage regulator. It is intended for low cost, low power communication systems with signal frequencies to 500MHz and local oscillator frequencies as high as 200MHz. The mixer is a 'Gilbert cell' multiplier configuration which provides gain of 14dB or more at 45MHz.
The oscillator can be configured for a crystal, a tuned tank operation, or as a buffer for an external L.O. Noise figure at 45MHz is typically below 6dB and makes the device well suited for high performance cordless phone/cellular radio. The low power consumption makes the SA612A excellent for battery operated equipment. Networking and other communications products can benefit from very low radiated energy levels within systems. The SA612A is available in an 8-lead dual in-line plastic package and an 8-lead SO (surface mounted miniature package).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA612AD/01 | SA612AD/01,112 | 9352 752 63112 | Volume production | SOT96-1 (SO8) | Tube | Standard Marking | |
| SA612AD/01 | SA612AD/01,118 | 9352 752 63118 | Volume production | SOT96-1 (SO8) | Tape reel smd | Standard Marking | |
| SA612AN/01 | SA612AN/01,112 | 9352 752 64112 | Volume production | SOT97-1 (DIP8) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA612AD | SA612AD,118 | 9350 519 00118 | Withdrawn Replacement product | SOT96-1 (SO8) | Tape reel smd | Standard Marking | |
| SA612AD | SA612AD,602 | 9350 519 00602 | Withdrawn Replacement product | SOT96-1 (SO8) | Tube (Signetics) | Standard Marking | |
| SA612AN | SA612AN,112 | 9350 655 60112 | Withdrawn Replacement product | SOT97-1 (DIP8) | Tube | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA612AD | 935051900118 | 30-jun-05 | 30-jun-05 | SA612AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA612AD | 935051900602 | 30-jun-05 | 30-jun-05 | SA612AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA612AN | 935065560112 | 30-jun-05 | 30-jun-05 | SA612AN/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA612AD/01 | SA612AD/01,112 | SA612AD/01 | week 12, 2005 | 1 | 1 | ||||
| SA612AD/01 | SA612AD/01,118 | SA612AD/01 | week 12, 2005 | 1 | 1 | ||||
| SA612AN/01 | SA612AN/01,112 | SA612AN/01 | Always Pb-free | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA612AD | 935051900118 | 30-jun-05 | 30-jun-05 | SA612AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA612AD | 935051900602 | 30-jun-05 | 30-jun-05 | SA612AD/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA612AN | 935065560112 | 30-jun-05 | 30-jun-05 | SA612AN/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Double-balanced mixer and oscillator (v.2.0) | 1997-11-07 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us