SA676
Low-voltage mixer FM IF system
The SA676 is a low-voltage monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic Received Signal Strength Indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA676 is available in a 20-pin SSOP (Shrink Small Outline Package).
The SA676 was designed for cordless telephone applications in which efficient and economic integrated solutions are required and yet high performance is desirable. Although the product is not targeted to meet the stringent specifications of high performance cellular equipment, it will exceed the needs for analog cordless phones. The minimal amount of external components and absence of any external adjustments makes for a very economical solution.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA676DK/01 | SA676DK/01,112 | 9352 752 91112 | Volume production | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA676DK/01 | SA676DK/01,118 | 9352 752 91118 | Volume production | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA676DK | SA676DK,112 | 9350 840 10112 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Tube | Standard Marking | |
| SA676DK | SA676DK,118 | 9350 840 10118 | Withdrawn Replacement product | SOT266-1 (SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA676DK | 935084010112 | 30-jun-05 | 30-jun-05 | SA676DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA676DK | 935084010118 | 30-jun-05 | 30-jun-05 | SA676DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type number | Package | Application | Current | No. of Pins | Operating temp.(Cel) | Power | Voltage | FUNCTION |
|---|---|---|---|---|---|---|---|---|
| SA676DK | SOT266-1 (SSOP20) | Wireless | Low | 20 | -40~85 | Low | Low | FM IF systems |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA676DK/01 | SA676DK/01,112 | SA676DK/01 | week 12, 2005 | 1 | 1 | ||||
| SA676DK/01 | SA676DK/01,118 | SA676DK/01 | week 12, 2005 | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| SA676DK | SA676DK,112 | 1 | tbf | ||||||
| SA676DK | SA676DK,118 | 1 | tbf |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SA676DK | 935084010112 | 30-jun-05 | 30-jun-05 | SA676DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| SA676DK | 935084010118 | 30-jun-05 | 30-jun-05 | SA676DK/01 | DN 55 |
| Non-Manufacturable. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low-voltage mixer FM IF system (v.2.0) | 2011-04-12 | |
| Application note | A guide to designing for ESD and EMC (v.2.0) | 2010-01-22 | |
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us