TFF1014HN
Integrated mixer oscillator PLL for satellite LNB
The TFF1014HN/N1 is an integrated downconverter for use in Low Noise Block (LNB) convertors in a 10.7 GHz to 12.75 GHz Ku band satellite receiver system.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fi(RF) | RF input frequency | low band | 10.7 | 11.7 | GHz | |
| fi(RF) | RF input frequency | high band | 11.7 | 12.8 | GHz | |
| VCC | supply voltage | 4.5 | 5 | 5.5 | V | |
| ICC | supply current | RF input and IF output AC coupled [0] | 52 | mA | ||
| Gconv | conversion gain | measured at low band fIF = 1450 MHz and high band fIF = 1625 MHz | 36 | dB | ||
| IP3O | output third-order intercept point | carrier power is -10 dBm (measured at output) | 14 | dBm | ||
| NFSSB | single sideband noise figure | measured at low band fIF = 1450 MHz and high band fIF = 1625 MHz | 7 | dB | ||
| fLO | LO frequency | low band | 9.8 | GHz | ||
| fLO | LO frequency | high band | 10.6 | GHz | ||
| φnλ(itg)RMS | RMS integrated phase noise density | 10 MHz ≤ foffset(integration) ≤ 13 MHz | 1.5 | deg |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TFF1014HN/N1 | TFF1014HN/N1,135 | 9352 931 42135 | Volume production | SOT763-1 (DHVQFN16) | Reel Pack, SMD, Large | Standard Marking |
| TFF1014HN/N1 | TFF1014HN/N1,115 | 9352 931 42115 | Volume production | SOT763-1 (DHVQFN16) | Reel Pack, SMD, 7" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 0 | GND | ground (exposed die pad) | ![]() | ![]() |
| 1 | HB | High band / low band selection. Connect this pin to the tone detector or to a logic signal. | ||
| 2 | RF_GND1 | RF ground. Connect this pin to the exposed die pad landing and the RF input CPW line. | ||
| 3 | RF1 | RF input. Internally connected to RF2 (pin 4). | ||
| 4 | RF2 | RF input. Internally connected to RF1 (pin 3). | ||
| 5 | RF_GND2 | RF ground. Connect this pin to the exposed die pad landing and the RF input CPW line. | ||
| 6 | GND1 | Ground. Connect this pin to the exposed die pad landing and the RF input CPW line. | ||
| 7 | REG_GND | Regulator ground. Connect this pin to the exposed die pad landing. | ||
| 8 | LF | Loop filter PLL. Connect loop filter between this pin and VREG (pin 9). | ||
| 9 | VREG | Regulated output voltage for VCO loop filter. Connect loop filter to this pin. Decouple against REG_GND (pin 7). | ||
| 10 | XO_GND | Crystal oscillator ground. Connect this pin to the exposed die pad landing. | ||
| 11 | XO2 | Crystal connection 2. Connect crystal between this pin and XO1 (pin 12). | ||
| 12 | XO1 | Crystal connection 1. Connect crystal between this pin and XO2 (pin 11). | ||
| 13 | GND2 | Ground. Connect this pin to the exposed die pad landing. | ||
| 14 | IF | IF output | ||
| 15 | IF_GND | IF output ground. Connect this pin to the exposed die pad landing and the output transmission line ground. | ||
| 16 | VCC | Supply voltage |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TFF1014HN/N1 | TFF1014HN/N1,135 | TFF1014HN/N1 | Always Pb-free | 1 | 1 | ||||
| TFF1014HN/N1 | TFF1014HN/N1,115 | TFF1014HN/N1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Integrated mixer oscillator PLL for satellite LNB (v.2.0) | 2011-11-24 | |
| Application note | Universal Single LNB with TFF101x FIMOD IC (v.1.0) | 2012-02-13 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Leaflet | NXP TFF101xHN; Industry's lowest power integrated Ku-band downconverters (v.1.0) | 2011-11-30 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us