TFF11152HN
Low phase noise LO generator
Frequency generator intended for low phase noise Local Oscillator (LO) circuits.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| fi(RF) | RF input frequency | 58 | 969 | MHz | ||
| Pi(ref) | reference input power | -10 | 0 | dBm | ||
| PLL characteristics | ||||||
| fo(RF) | RF output frequency | 14.8 | 15.5 | GHz | ||
| φnλ(synth) | synthesizer phase noise density | foffset = 100 kHz | -97 | -92 | dB/Hz | |
| φnλ(VCO) | VCO phase noise density | foffset = 10 MHz | -130 | dB/Hz | ||
| Static characteristics | ||||||
| ICC | supply current | VCC = 3.3 V | 100 | 130 | mA | |
| VCC | supply voltage | 3 | 3.3 | 3.6 | V | |
| Output buffer characteristics | ||||||
| Po | output power | measured single ended [0] | -9 | -7 | -5 | dBm |
| RLout | output return loss | ZL = 50 Ω; ZS = 50 Ω; measured at demo board and de-embedded to footprint | -10 | dB | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TFF11152HN/N1 | TFF11152HN/N1,118 | 9352 892 96118 | Development | SOT616-1 (HVQFN24) | Reel Pack, SMD, 13" | Standard Marking |
| TFF11152HN/N1 | TFF11152HN/N1,111 | 9352 892 96111 | Development | SOT616-1 (HVQFN24) | Tray Pack, Single | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | VREGVCO | Regulated output voltage for VCO loop filter. Connect loop filter to this pin. | ![]() | ![]() |
| 2 | CPOUT | Charge pump output. | ||
| 3 | VTUNE | Tuning voltage for VCO. | ||
| 4 | NSL0 | Divider setting, LSB. Leave open for “1”, connect to GND for “0”. | ||
| 5 | NSL1 | Divider setting. Leave open for “1”, connect to GND for “0”. | ||
| 6 | NSL2 | Divider setting, MSB. Leave open for “1”, connect to GND for “0”. | ||
| 7 | LCKDET | Lock detect. Lock = 2.5 V; out of lock = 0 V. | ||
| 8 | GND1(REF) | Ground for REF input. Connect this pin to the exposed diepad landing. | ||
| 9 | IN(REF)_P | Reference signal, non-inverting input. Couple this AC to the source. | ||
| 10 | IN(REF)_N | Reference signal, inverting input. Couple this AC to the source. | ||
| 11 | GND2(REF) | Ground for REF input. Connect this pin to the exposed diepad landing. | ||
| 12 | VCC(REF) | Supply of the internal regulated voltages. Decouple this pin against GND2(REF) (pin 11). | ||
| 13 | VCC(DIV) | Supply of the divider and PFD/CP. Decouple this pin against GND(DIV) (pin 14) | ||
| 14 | GND(DIV) | Ground of the divider. Connect this pin to the exposed diepad landing. | ||
| 15 | n.c. | not connected. | ||
| 16 | n.c. | not connected. | ||
| 17 | GND1(BUF) | Ground for RF output. Connect this pin to the exposed diepad landing. | ||
| 18 | VCC(BUF) | Supply voltage for the RF output buffer. Decouple this pin against GND2(BUF) pin (19) | ||
| 19 | GND2(BUF) | Ground for RF output. Connect this pin to the exposed diepad landing. | ||
| 20 | BUF1_N | RF output. | ||
| 21 | BUF2_N | RF output. | ||
| 22 | BUF1_P | RF output. | ||
| 23 | BUF2_P | RF output. | ||
| 24 | GND3(BUF) | Ground for RF output. Connect this pin to the exposed diepad landing. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TFF11152HN/N1 | TFF11152HN/N1,118 | TFF11152HN/N1 | Always Pb-free | 1 | 1 | ||||
| TFF11152HN/N1 | TFF11152HN/N1,111 | TFF11152HN/N1 | Always Pb-free | 1 | 1 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Low phase noise LO generator for VSAT applications (v.2.0) | 2011-04-04 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Other type | zip | LO PLL calculator (v.1.0) | 2008-11-03 |
| User manual | Integrated clean-up PLL, TFF1xxxx and buffer amplifier (v.2.0) | 2012-02-02 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us