BLA6G1011-200R
Power LDMOS transistor
200 W LDMOS power transistor for avionics applications at frequencies from 1030 MHz to 1090 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 1030 | 1090 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
| Test signal: Pulsed RF | ||||||
| PL | output power | 200 | W | |||
| Gp | power gain | VDS = 28 V; PL = 200 W | 18 | 20 | dB | |
| ηD | drain efficiency | VDS = 28 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 100 mA; PL = 200 W | 58 | 65 | % | |
| tr | rise time | VDS = 28 V; PL = 200 W | 10 | 20 | ns | |
| tf | fall time | VDS = 28 V; PL = 200 W. | 6 | 20 | ns | |
| RLin | input return loss | VDS = 28 V; IDq = 100 mA; PL = 200 W | -10 | -8 | dB | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLA6G1011-200R | BLA6G1011-200R,112 | 9340 636 02112 | Volume production | SOT502A (SOT502A) | Blister pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLA6G1011-200R | BLA6G1011-200R,112 | BLA6G1011-200R | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.4.0) | 2011-11-09 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Brochure | High performance aerospace and defense solutions (v.1.2) | 2010-12-15 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | High Power RF LDMOS Transistors for Avionics Applications (v.1.0) | 2009-01-13 | |
| Other type | zip | PCB Design BLA6G1011-200R & BLA6G1011L(S)-200RG 1030-1090 MHz Pulsed-RF (Data sheet) (v.1.0) | 2009-02-25 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 | |
| Simulation model | zip | BLA6G1011-200R ADS Model (v.1.0) | 2010-11-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us