BLM6G10-30G
W-CDMA 860 MHz to 960 MHz power MMIC
30 W LDMOS 2-stage power MMIC for base station applications at frequencies from 860 MHz to 960 MHz. Available in Gull Wing for surface mount (SOT822-1) or flat lead (SOT834-1)
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | 2 | W | |||
| Gp | power gain | PL(AV) = 2 W; VDS = 28 V | 27 | 29 | 31 | dB |
| RLin | input return loss | VDS = 28 V; PL(AV) = 2 W | -15 | -12 | dB | |
| ηD | drain efficiency | VDS = 28 V; PL(AV) = 2 W; 920 MHz < f < 960 MHz | 10 | 11.5 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 2 W; VDS = 28 V; IDq = 105 mA; 920 MHz < f < 960 MHz | -52 | -48.5 | dBc | |
| IMD3 | third-order intermodulation distortion | VDS = 28 V; PL(AV) = 2 W | -48.5 | -45 | dBc | |
| frange | frequency range | 860 | 960 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 30 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLM6G10-30G | BLM6G10-30G,127 | 9340 608 93127 | Development | SOT822-1 (HSOP16) | Horizontal, Rail Pack | Standard Marking |
| BLM6G10-30G | BLM6G10-30G,118 | 9340 608 93118 | Volume production | SOT822-1 (HSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | GND | GROUND | ![]() | ![]() |
| 2 | VDS1 | VDS1 | ||
| 3 | n.c. | no connection | ||
| 4 | n.c. | no connection | ||
| 5 | n.c. | no connection | ||
| 6 | RF_INPUT | RF_INPUT | ||
| 7 | n.c. | no connection | ||
| 8 | VGS1 | VGS1 | ||
| 9 | VGS2 | VGS2 | ||
| 10 | VDS1 | VDS1 | ||
| 11 | GND | GROUND | ||
| 12 | GND | GROUND | ||
| 13 | n.c. | no connection | ||
| 14 | RF_OUTPUT/VDS2 | RF_OUTPUT/VDS2 | ||
| 15 | n.c. | no connection | ||
| 16 | GND | GROUND | ||
| flange | RF_GROUND | RF_GROUND |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLM6G10-30G | BLM6G10-30G,127 | BLM6G10-30G | |||||||
| BLM6G10-30G | BLM6G10-30G,118 | BLM6G10-30G | 3 | 3 |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | W-CDMA 860 MHz - 960 MHz power MMIC (v.2.0) | 2011-03-02 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLM6G10-30(G) (Data sheet) (v.1.1) | 2010-02-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us