BLF6G20-230PRN
Power LDMOS transistor
230 W LDMOS power transistor for base station applications at frequencies from 1800 MHz to 2000 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| Gp | power gain | VDS = 28 V; PL(AV) = 65 W [0] | 16.3 | 17.5 | 18.7 | dB |
| ηD | drain efficiency | VDS = 28 V; 1805 MHz < f < 1880 MHz; IDq = 2000 mA; PL(AV) = 65 W [0] | 29 | 32 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 65 W; VDS = 28 V; IDq = 2000 mA; 1805 MHz < f < 1880 MHz [0] | -31 | -27 | dBc | |
| RLin | input return loss | VDS = 28 V; IDq = 2000 mA; PL(AV) = 65 W [0] | -11 | -6.5 | dB | |
| frange | frequency range | 1800 | 2000 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 230 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF6G20-230PRN | BLF6G20-230PRN,112 | 9340 632 93112 | Volume production | SOT539A (SOT539A) | Blister pack | Standard Marking |
| BLF6G20-230PRN | BLF6G20-230PRN,118 | 9340 632 93118 | Volume production | SOT539A (SOT539A) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain 1 | ![]() | ![]() |
| 2 | D2 | drain 2 | ||
| 3 | G1 | gate 1 | ||
| 4 | G2 | gate 2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF6G20-230PRN | BLF6G20-230PRN,112 | BLF6G20-230PRN | Always Pb-free | NA | NA | ||||
| BLF6G20-230PRN | BLF6G20-230PRN,118 | BLF6G20-230PRN | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.2.0) | 2010-02-09 | |
| Application note | Doherty RF performance using the BLF6G20-230PRN (v.1.0) | 2010-02-02 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLF6G20(S)-230PRN (AN10847) (v.2.1) | 2011-03-08 |
| Other type | zip | PCB Design BLF6G20(S)-230PRN (Data sheet) (v.1.1) | 2009-01-13 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF6G20-230PRN ADS Model (v.1.1) | 2010-02-12 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us