BLF7G24LS-160P
Power LDMOS transistor
160 W LDMOS power transistor for base station applications at frequencies from 2300 MHz to 2400 MHz.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: NCDMA/IS95 | ||||||
| ACPR885k | adjacent channel power ratio (885 kHz) | PL(AV) = 30 W; VDS = 28 V; IDq = 1200 mA; 2300 MHz ≤ f ≤ 2400 MHz | -45.5 | -41.5 | dBc | |
| Gp | power gain | VDS = 28 V; PL(AV) = 30 W | 17.5 | 18.5 | dB | |
| PL(AV) | average output power | 30 | W | |||
| RLin | input return loss | VDS = 28 V; IDq = 1200 mA; PL(AV) = 30 W | -13.5 | -10 | dB | |
| ηD | drain efficiency | VDS = 28 V; 2300 MHz ≤ f ≤ 2400 MHz; IDq = 1200 mA; PL(AV) = 30 W | 25 | 27.5 | % | |
| frange | frequency range | 2300 | 2400 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 160 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF7G24LS-160P | BLF7G24LS-160P,112 | 9340 663 43112 | Samples available | SOT539B (SOT539B) | Bulk Pack | Standard Marking |
| BLF7G24LS-160P | BLF7G24LS-160P,118 | 9340 663 43118 | Samples available | SOT539B (SOT539B) | Reel Pack, SMD, 13" | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF7G24LS-160P | BLF7G24LS-160P,112 | BLF7G24LS-160P | Always Pb-free | NA | NA | ||||
| BLF7G24LS-160P | BLF7G24LS-160P,118 | BLF7G24LS-160P | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.3.0) | 2012-04-20 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| BLF7G24LS-160P | 9340 663 43112 | BLF7G24LS-160P,112 | not available | ||||||
| BLF7G24LS-160P | 9340 663 43118 | BLF7G24LS-160P,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us