BLP05H6500P
Power LDMOS transistor
No datasheet available

A 500 W LDMOS power transistor for broadcast applications and industrial applications in the HF to 500 MHz band.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: CW | ||||||
| Gp | power gain | PL = 500 W; VDS = 50 V | 24 | dB | ||
| ηD | drain efficiency | VDS = 50 V; f = 225 MHz; IDq = tbd mA; PL = 500 W | 70 | % | ||
| PL | output power | 500 | W | |||
| frange | frequency range | 10 | 500 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 500 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLP05H6500P | BLP05H6500P,118 | 9340 659 91118 | Development | SOT1138 (HSOP4F) | Reel Pack, SMD, 13" | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLP05H6500P | - | 9340 659 91112 | Withdrawn Replacement product | SOT1138 (HSOP4F) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | DRAIN | drain | ![]() | ![]() |
| 2 | GATE | gate | ||
| 3 | SOURCE | source |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BLP05H6500P | 934065991112 | DN |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLP05H6500P | BLP05H6500P,118 | Not available | Always Pb-free | 3 | 3 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLP05H6500P | - | Not available | Always Pb-free | 3 | 3 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BLP05H6500P | 934065991112 | DN |
| Type | Format | Title | Date |
|---|---|---|---|
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 |
| Type number | Ordering code(12NC) | Orderable part number | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| BLP05H6500P | 9340 659 91118 | BLP05H6500P,118 | not available |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us