BLF888
UHF power LDMOS transistor
A 500 W LDMOS RF power transistor for broadcast transmitter applications and industrial applications. The transistor is optimized for digital applications and can deliver 110 W average DVB-T broadband over the full UHF band from 470 MHz to 860 MHz. The excellent ruggedness of this device makes it ideal for digital transmitter applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 470 | 860 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 500 | W | |||
| Test signal: CW | ||||||
| PL(AV) | average output power | VDS = 50 V | 250 | W | ||
| Gp | power gain | VDS = 50 V | 18 | 19 | dB | |
| ηD | drain efficiency | VDS = 50 V; f = 860 MHz; IDq = 1.3 A | 42 | 46 | % | |
| IMD3 | third-order intermodulation distortion | VDS = 50 V; IDq = 1.3 A | -32 | -28 | dBc | |
| IDq | quiescent drain current | VDS 50 V | 1.3 | A | ||
| PL(PEP) | peak envelope power | VDS = 50 V; f = 860 MHz | 500 | W | ||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF888 | BLF888,112 | 9340 621 01112 | Volume production | SOT979A (CDFM2) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D1 | drain1 | ![]() | ![]() |
| 2 | D2 | drain2 | ||
| 3 | G1 | gate1 | ||
| 4 | G2 | gate2 | ||
| 5 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF888 | BLF888,112 | BLF888 | Always Pb-free |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | UHF power LDMOS transistor (v.5.0) | 2011-01-21 | |
| Application note | Broadband DVB-T UHF power amplifier with the BLF888 (v.1.0) | 2010-05-25 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | High Voltage RF LDMOS Technology for Broadcast Applications (v.1.0) | 2009-01-13 | |
| Other type | zip | PCB Design BLF888 (AN10869, Data sheet) (v.2.1) | 2011-03-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF888 ADS Model (v.1.0) | 2010-03-19 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us