CLF1G0035-100
Download datasheetCLF1G0035-100
Download datasheetThis device has been transferred from Ampleon to Rochester Electronics.
Broadband RF power GaN HEMT
CLF1G0035-100 and CLF1G0035S-100 are broadband general purpose 100 W amplifiers with first generation GaN HEMT technology from Ampleon. Frequency of operation is from DC to 3.5 GHz.
Features and benefits
- Frequency of operation is from DC to 3.5 GHz
- 100 W general purpose broadband RF Power GaN HEMT
- Excellent ruggedness (VSWR 10 : 1)
- High voltage operation (50 V)
- Thermally enhanced package
Applications
- Commercial wireless infrastructure (Cellular, Wimax)
- Radar
- Broadband general purpose amplifier
- Public mobile radios
- Industrial, scientific, medical
- Jammers
- EMC testing
- Defense application
Parametrics
Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
---|---|---|---|---|---|---|
frange | frequency range | 0 | 3500 | MHz | ||
PL(1dB) | nominal output power at 1 dB gain compression | 100 | W | |||
Test signal: Pulsed RF | ||||||
VDS | drain-source voltage | PL = 100 W [0] | 50 | V | ||
ηD | drain efficiency | PL = 100 W [0] | 46 | 53 | % | |
Gp | power gain | PL = 100 W [0] | 7.8 | 12 | dB | |
RLin | input return loss | PL = 100 W [0] | -5 | -2.5 | dB | |
Pdroop(pulse) | pulse droop power | PL = 100 W [0] | 0.04 | dB | ||
tr | rise time | PL = 100 W [0] | 5 | ns | ||
tf | fall time | PL = 100 W [0] | 5 | ns |
Package / Packing
Type number | Package | Outline version | Reflow-/Wave soldering |
Packing | Product status | Marking |
Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
CLF1G0035-100 | SOT467C (SOT467C) |
sot467c_po | Bulk Pack | Transferred | Standard Marking |
CLF1G0035-100,112 (9340 669 67112) |
Pinning info
Pin | Symbol | Description | Simplified outline | Graphic symbol |
---|---|---|---|---|
1 | D | drain | ||
2 | G | gate | ||
3 | S | source |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
CLF1G0035-100 | 9340 669 67112 | CLF1G0035-100,112 | Rochester Electronics | Buy | Not available |
Ordering & availability
Type number | Ordering code (12NC) | Orderable part number | Distributor | Buy online | Samples |
---|---|---|---|---|---|
CLF1G0035-100 | 9340 669 67112 | CLF1G0035-100,112 | Rochester Electronics | Buy | Not available |
Documentation
Title | Type | Date | |
---|---|---|---|
Bias module for 50 V GaN demonstration boards | Application note | 2015-12-07 | |
Broadband RF power GaN HEMT | Data sheet | 2016-01-08 | |
Mounting and Soldering of RF transistors in Air Cavity Packages | Application note | 2022-09-15 | |
Thermal characteristics of GaN power transistors | Application note | 2022-03-10 | |
RF Power solutions for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-03-25 | |
RF Power application reports for Broadcast, Navigation and Safety Radio, Industrial, Scientific and Medical applications | Brochure | 2024-02-06 | |
Packages for RF Power Transistors | Leaflet | 2024-03-25 |
Design support
Title | Type | Date | |
---|---|---|---|
CLF1G0035-100 50V 330mA S-parameter Data | S-parameter | 2012-10-12 | |
Printed-Circuit Board (PCB) CLF1G0035(S)-100 (Data sheet) | Design support | 2014-08-18 | |
Model Library for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Model Library Manual for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
Simulation Example for Cadence AWR Microwave Office® | Simulation model | 2023-01-02 | |
CLF1G0035-100 Model for ADS (Keysight Advanced Design System) | Simulation model | 2017-01-04 |