TEF810x Fully-Integrated 77 GHz Radar Transceiver

Roll over image to zoom in

Block Diagram

TEF810X Block Diagram

TEF810X Block Diagram

Features

System Features

  • Fully integrated RFCMOS Radar Transceiver for 76-81 GHz
  • 3 TX (w/BPSK), 4 RX Channels
  • Optimized for Fast Chirp Modulation
  • Support for 2 GHz bandwidth, 4 GHz with chirp stitching
  • Automotive junction Temperature Range -40°C up to 135°C
  • Support cascading of TEF810X devices for Imaging Radar
  • CSI-2, CIF, and LVDS Interface
  • Developed in accordance with ISO 26262 SEoOC methodology. Supporting ASIL B applications
  • Built-in functional safety monitoring circuit
  • Low power dissipation < 1.2 W
  • Very small footprint : 7.5mm x 7.5mm eWLB package with 15 x 15 sized Ball Grid Array (BGA)

Product Longevity Program

Part numbers include: TEF8101EN, TEF8102EN.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Hardware

1 hardware offering

Training

2 trainings

Support

What do you need help with?