NXP Semiconductors


Select site:

English

General purpose wideband amplifiers

Selection guide
General purpose wideband amplifiers
BGA2709 - MMIC wideband amplifier
BGA2711 - MMIC wideband amplifier
BGA2712 - MMIC wideband amplifier
BGA2714 - MMIC wideband amplifier
BGA2715 - MMIC wideband amplifier
BGA2716 - MMIC wideband amplifier
BGA2717 - MMIC wideband amplifier
BGA2748 - MMIC wideband amplifier
BGA2771 - MMIC wideband amplifier
BGA2776 - MMIC wideband amplifier
BGA2815 - MMIC
BGA2816 - MMIC
BGA2850 - MMIC
BGA2865 - MMIC
BGA2866 - MMIC
BGM1011 - MMIC wideband amplifier
BGM1012 - MMIC wideband amplifier
BGM1013 - MMIC wideband amplifier
BGM1014 - MMIC wideband amplifier

Highly integrated to reduce board space and system cost while improving reliability

NXP's smart RF Monolithic Microwave ICs (MMICs) automatically compensate for temperature and process variations. They dramatically reduce board space requirements, integrating transistors, resistors and capacitors into a single device. Our broad ranges of 50 Ω gain blocks, low noise amplifiers and mixers need no external matching components, reducing overall system cost and increasing reliability.