As a leading supplier of RF power products, we offer complete line-ups for all the main cellular basestation technologies: GSM/EDGE, TDMA, CDMA, and W-CDMA/UMTS. Our groundbreaking new LDMOS process technology, available in high-volume production, breaks the 30% efficiency barrier, thereby reducing power consumption and cooling costs.
The LDMOS technology has superior gain performance, ultra-low thermal resistance, and high linearity near compression. In addition, our plastic air-cavity packages are less costly than traditional ceramic packages yet maintain the same high performance.
Our portfolio includes finals and drivers in the 1-GHz, 2-GHz, and 2.2-GHz ranges. For Doherty applications, we have a Doherty reference design that uses the BLF6G22-130.
To support future growth of the cellular infrastructure, we are also investing in Gallium Nitride (GaN) technology.
To access our support resources, please go to our support page.