900MHZ6 (595kB)
All application notes

Classified according to transition frequency and noise / gain performance, our wideband transistors offer a host of package, process and specifications options. The range is now up to its 7th generation, delivering operating frequencies from 100 MHz to 20 GHz.
The fT-ITC curve represents Transition Frequency (fTT) characteristics as a function of collector current (ITC) for the six generations of RF wideband transistors. A group of transistors having the same collector current (ITC) & similar transition frequencies (fTT) represents a curve. The curve number matches products in the table, detailing their RF characteristics.
Wideband transistors line-up per frequency: