NXP Semiconductors


Select site:

English
Biasing ICs

Our biasing solutions ensure your satellite LNB (Low Noise Block) solutions deliver optimum performance.


UAF3000TS

The UAF3000TS is a FET bias controller, with polarization switch and tone detection, for biasing up to three pHEMT devices. An integrated bandgap reference ensures voltage accuracy and tone detection, while integrated detectors handle horizontal and vertical, and high / low band switching. The device automatically detects the supply voltage range (3.3 V or 5 V) and is housed in a SOT360 package.


UAF4000TS

Designed for multiple LNBs and housed in a SOT403 package, the UAF4000TS is a FET bias controller with polarization switch and tone detection. An integrated bandgap reference ensures voltage accuracy and tone detection, while integrated detectors handle horizontal and vertical, and high / low band switching. The device also automatically detects the supply voltage range (3.3 V or 5 V).

Key benefits

  • Lowest total cost of ownership
  • Alignment free concept
  • Easy circuit design-in
  • Improved LO stability

Key features

  • Integrated bandgap reference
  • Integrated detectors for horizontal/vertical and high/low band switching
  • Operating voltage: 3.3-5 V
  • SOT360 package (UAF3000); SOT403 package (UAF4000)

Key applications

  • Satellite LNB

Related applications

NXP satellite LNB integrated system solution

Related links

SiGeC microwave NPN transistor BFU725F
NXP fully integrated down converter (PLL synthesizer/ mixer/amplifier) TFF1004HN for satellite LNB
RF manual – 10th edition