Varicap diodes (or varactor or tuning diodes) are principally used as voltage variable capacitors, with their diode function a secondary option. These small devices play an important role in a host of RF applications from tuning, frequency multiplier and modulation, to couple elements in filters with controlled bandwidth, parametric amplification and switching in the VHF and microwave regions.
A key product focus for NXP, our portfolio is very diverse and covers multitude of applications. For example, among the latest developments in low voltage varicap diodes is the BB202LX in the Ultra Thin Leadless Package (UTLP) SOD882T, which is ideal for electronic FM radio tuning and Voltage Controlled Oscillators (VCO) in mobile phones.