NXP Semiconductors


Select site:

English

Low noise wideband amplifiers

Parametric Search
Low noise wideband amplifiers
BGA2001 - Silicon MMIC amplifier
BGA2003 - Silicon MMIC amplifier
BGA2011 - 900 MHz high linear low noise amplifier
BGA2012 - 1900 MHz high linear low noise amplifier

Latest products

BGA2011

900 MHz high linear low noise amplifier

Datasheet (84Kb)

Latest application notes

BGA2011 LNA 950MHz (32Kb)
BGA2012 LNA 18 24GHz (68Kb)

NXP's smart RF Monolithic Microwave ICs (MMICs) automatically compensate for temperature and process variations. They dramatically reduce board space requirements, integrating transistors, resistors and capacitors into a single device.


Our extensive selection of 50 Ω gain blocks, low noise amplifiers and mixers need no external matching components, reducing overall system costs and increasing reliability.

Related documents