NXP Semiconductors


Select site:

English

Transistor wideband NPN up to 3.5 GHz

Parametric Search
Transistor wideband NPN up to 3.5 GHz
BFG10 - NPN 2 GHz RF power transistor
BFG10/X - NPN 2 GHz RF power transistor
BFG10W/X - UHF power transistor
BFS17 - NPN 1 GHz wideband transistor
BFS17A - NPN 3 GHz wideband transistor
BFS17W - NPN 1 GHz wideband transistor
BFT25 - NPN 2 GHz wideband transistor

Latest products

BFG10; BFG10/X

NPN 2 GHz RF power transistor

Datasheet (258Kb)

Latest application notes

1P9GHZ3 (490Kb)

Classified according to transition frequency and noise / gain performance, our wideband transistors offer a host of package, process and specifications options. The range is now up to its 7th generation, delivering operating frequencies from 100 MHz to 20 GHz.

Features

  • Very high gain
  • Low noise
  • Low current consumption
  • Easier heatsinking - via emitter lead
  • Wide range of package options including SOT343F, a small, 4-pin, flat-lead plastic SMD package

Applications

  • Mobile phone ODM/CEM designs
  • Cordless phones
  • Tire pressure measuring systems
  • Tuners
  • GPS receivers
  • Satellite LNB, STB, multi-switch box
  • Remote metering systems
  • Industrial metering systems
  • CATV amplifier modules
  • Walkie-talkie / baby monitor
  • Antenna systems

Information resources