NXP Semiconductors


Select site:

English

RF wideband transistors

Parametric Search
RF wideband transistors
Transistor wideband NPN up to 10 GHz
Transistor wideband NPN up to 25 GHz
Transistor wideband NPN up to 3.5 GHz
Transistor wideband NPN up to 30 GHz
Transistor wideband NPN up to 6 GHz
Transistor wideband NPN up to 8 GHz
Transistor wideband PNP up to 3.5 GHz
Transistor wideband PNP up to 6 GHz
UHF power transistors for portable equipment

Latest products

BFG92A/X

NPN 5 GHz wideband transistor

Datasheet (292Kb)

Latest application notes

1890MHZ (813Kb)
1P9GHZ3 (490Kb)

Classified according to transition frequency and noise / gain performance, our wideband transistors offer a host of package, process and specifications options. The range is now up to its 7th generation, delivering operating frequencies from 100 MHz to 20 GHz.

Features

  • Very high gain
  • Low noise
  • Low current consumption
  • Easier heatsinking - via emitter lead
  • Wide range of package options including SOT343F, a small, 4-pin, flat-lead plastic SMD package

Applications

  • Mobile phone ODM/CEM designs
  • Cordless phones
  • Tire pressure measuring systems
  • Tuners
  • GPS receivers
  • Satellite LNB, STB, multi-switch box
  • Remote metering systems
  • Industrial metering systems
  • CATV amplifier modules
  • Walkie-talkie / baby monitor
  • Antenna systems

Information resources