BFR106
NPN 5 GHz wideband transistor
NPN silicon planar epitaxial transistor in a plastic SOT23 envelope. It is primarily intended for low noise, general RF applications.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 100 | mA | |||
| Ptot | total power dissipation | Tsp > 70 °C | 500 | mW | ||
| fT | transition frequency | VCE = 9 V; IC = 50 mA | 5 | GHz | ||
| NF | noise figure | IC = 30 mA; VCE = 6 V; f = 800 MHz; Tamb = 25 °C | 3.5 | dB | ||
| GUM | peak unilateral power gain | f = 800 MHz; IC = 30 mA; VCE = 6 V; Tamb = 25 °C | 11.5 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFR106 | BFR106,215 | 9338 069 90215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | R7% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFR106/C | BFR106/C,215 | 9340 631 33215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | CU% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFR106/C | 934063133215 | 30-Jun-12 | 31-Dec-12 | BFR106 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFR106 | BFR106,215 | BFR106 | week 34, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFR106/C | BFR106/C,215 | BFR106/C | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFR106/C | 934063133215 | 30-Jun-12 | 31-Dec-12 | BFR106 | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 5 GHz wideband transistor (v.2.1) | 2011-02-28 | |
| SPICE model | s2p | BFR106D SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFR106_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106E SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106C SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106B SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106CE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106F SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR106A SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us