BFR92A
NPN 5 GHz wideband transistor
NPN wideband transistor in a plastic SOT23 package. PNP complement: BFT92.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 25 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 95 °C | 300 | mW | ||
| fT | transition frequency | VCE = 10 V; IC = 15 mA | 5 | GHz | ||
| NF | noise figure | IC = 5 mA; VCE = 10 V; f = 2000 MHz; Tamb = 25 °C; ΓS = Γopt | 3 | dB | ||
| NF | noise figure | IC = 5 A; VCE = 10 V; f = 1000 MHz; Tamb = 25 °C; ΓS = Γopt | 2.1 | dB | ||
| GUM | peak unilateral power gain | f = 2000 MHz; IC = 15 mA; VCE = 10 V; Tamb = 25 °C | 8 | dB | ||
| GUM | peak unilateral power gain | f = 1000 MHz; IC = 15 mA; VCE = 10 V; Tamb = 25 °C | 14 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFR92A | BFR92A,215 | 9335 515 60215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | P2% |
| BFR92A | BFR92A,235 | 9335 515 60235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | P2% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFR92A/A2 | BFR92A/A2,235 | 9340 631 23235 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | CN% |
| BFR92A/A2 | BFR92A/A2,215 | 9340 631 23215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | CN% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFR92A/A2 | 934063123235 | 30-Jun-12 | 31-Dec-12 | BFR92A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFR92A/A2 | 934063123215 | 30-Jun-12 | 31-Dec-12 | BFR92A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFR92A | BFR92A,215 | BFR92A | week 34, 2003 | NA | NA | ||||
| BFR92A | BFR92A,235 | BFR92A | week 34, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFR92A/A2 | BFR92A/A2,235 | BFR92A/A2 | Always Pb-free | NA | NA | ||||
| BFR92A/A2 | BFR92A/A2,215 | BFR92A/A2 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFR92A/A2 | 934063123235 | 30-Jun-12 | 31-Dec-12 | BFR92A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFR92A/A2 | 934063123215 | 30-Jun-12 | 31-Dec-12 | BFR92A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 5 GHz wideband transistor (v.4.0) | 2009-03-03 | |
| SPICE model | s2p | BFR92AI SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFR92A_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92ACI SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFR92AC SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us