BFS17A
NPN 3 GHz wideband transistor
NPN transistorin a plastic SOT23 package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 15 | V | ||
| IC | collector current | 25 | mA | |||
| Ptot | total power dissipation | 300 | mW | |||
| fT | transition frequency | VCE = 5 V; IC = 25 mA; f = 500 MHz | 2.8 | GHz | ||
| NF | noise figure | IC = 2 mA; VCE = 5 V; f = 800 MHz; ZS = 60 Ω | 2.5 | dB | ||
| GUM | peak unilateral power gain | f = 800 MHz; IC = 14 mA; VCE = 10 V | 13.5 | dB |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFS17A | BFS17A,215 | 9337 502 50215 | Volume production | SOT23 (TO-236AB) | Tape reel smd | E2% |
| BFS17A | BFS17A,235 | 9337 502 50235 | Volume production | SOT23 (TO-236AB) | Tape reel smd | E2% |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFS17A/C | BFS17A/C,215 | 9340 631 44215 | Discontinued Replacement product | SOT23 (TO-236AB) | Tape reel smd | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | B | base | ![]() | ![]() |
| 2 | E | emitter | ||
| 3 | C | collector |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFS17A/C | 934063144215 | 30-Jun-12 | 31-Dec-12 | BFS17A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFS17A | BFS17A,215 | BFS17A | week 34, 2003 | NA | NA | ||||
| BFS17A | BFS17A,235 | BFS17A | week 34, 2003 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFS17A/C | BFS17A/C,215 | BFS17A/C | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFS17A/C | 934063144215 | 30-Jun-12 | 31-Dec-12 | BFS17A | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 3 GHz wideband transistor (v.2.1) | 2011-03-01 | |
| SPICE model | prm | BFS17A_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACI SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AI SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AD SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACF SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AC SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACH SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACG SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACB SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17AA SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACJ SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | s2p | BFS17ACE SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us