NPN Wideband Silicon RF Transistor

See product image

Product Details

Select a section:

Features

  • Low noise, high breakdown RF transistor
  • AEC-Q101 qualified
  • Minimum noise figure (NFmin) = 0.75 dB at 900 MHz
  • Maximum stable gain 21.5 dB at 900 MHz
  • 11 GHz fT silicon technology

Target Applications

  • Applications requiring high supply voltages and high breakdown voltages
  • Broadband amplifiers up to 2 GHz
  • Low noise amplifiers for ISM applications
  • ISM band oscillators

Part numbers include: BFU550X.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

5 design files

Hardware

Support

What do you need help with?