Leaflet
- NXP BFU6x0F and BFU7x0F: QUBiC4 Si and SiGe:C transistors for any RF function (pdf) (v.1.0, 2011-11-30)
A central place for your design support and tooling.
For today´s short product development cycles, NXP
helps you with this portal to simplify your design.
Read more
| Type number | Description | Status | Quick access |
|---|---|---|---|
| OM7690 | Low noise amplifier for 2.3 GHz to 2.7 GHz using BFU730F | Order demo boards | |
| OM7691 | Single stage 5-6 GHz WLAN LNA using BFU730F | ||
| OM7692 | SDARS active antenna second stage LNA using BFU690F using for 2.33 GHz | Order demo boards | |
| OM7693 | Second stage Ku band LNA using BFU730F in a LNB satellite application | ||
| OM7827 | RF Transistor Starter kit for NXP RF wideband transistors BFU6x0F and BFU7x0F | Order demo boards |
Follow us