BFG425W
NPN 25 GHz wideband transistor
NPN double polysilicon wideband transistor with buried layer for low voltage applications in a plastic, 4-pin dual-emitter SOT343R package.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VCEO | collector-emitter voltage | IB = 0 A | 4.5 | V | ||
| VCBO | collector-base voltage | IE = 0 A | 10 | V | ||
| IC | collector current | 30 | mA | |||
| Ptot | total power dissipation | Tsp ≤ 103 °C [0] | 135 | mW | ||
| hFE | DC current gain | VCE = 2 V; IC = 25 mA; Tj = 25 °C | 50 | 80 | 120 | |
| fT | transition frequency | VCE = 2 V; IC = 25 mA; f = 2000 MHz; Tamb = 25 °C | 25 | GHz | ||
| Gp(max) | maximum power gain | f = 2000 MHz; IC = 25 mA; VCE = 2 V; Tamb = 25 °C [1] | 20 | dB | ||
| NF | noise figure | IC = 2 mA; VCE = 2 V; f = 2000 MHz; ΓS = Γopt | 1.2 | dB | ||
| Cre | feedback capacitance | VCB = 2 V; f = 1 MHz; IC = 0 A | 0.095 | pF | ||
| IP3 | third-order intercept point | IC = 25 mA; VCE = 2 V; f = 2000 MHz; ZS = ZS(opt); ZL = ZL(opt) [2] | 22 | dBm |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG425W | BFG425W,115 | 9340 474 70115 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | P5 |
| BFG425W | BFG425W,135 | 9340 474 70135 | Volume production | SOT343R (CMPAK-4) | Tape reel smd | P5 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BFG425W/B | BFG425W/B,115 | 9340 601 76115 | Discontinued Replacement product | SOT343R (CMPAK-4) | Tape reel smd | B5% |
| BFG425W/C | BFG425W/C,115 | 9340 631 09115 | Discontinued Replacement product | SOT343R (CMPAK-4) | Tape reel smd | V2 |
| BFG425W/B01 | BFG425W/B01,115 | 9340 612 89115 | Discontinued Replacement product | SOT343R (CMPAK-4) | Tape reel smd | C1% |
| BFG425W/B01 | BFG425W/B01,135 | 9340 612 89135 | Discontinued Replacement product | SOT343R (CMPAK-4) | Tape reel smd | C1% |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | E | emitter | ![]() | ![]() |
| 2 | B | base | ||
| 3 | E | emitter | ||
| 4 | C | collector |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFG425W/B | 934060176115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/C | 934063109115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/B01 | 934061289115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/B01 | 934061289135 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG425W | BFG425W,115 | BFG425W | week 52, 2002 | NA | NA | ||||
| BFG425W | BFG425W,135 | BFG425W | week 52, 2002 | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BFG425W/B | BFG425W/B,115 | BFG425W/B | Always Pb-free | NA | NA | ||||
| BFG425W/C | BFG425W/C,115 | BFG425W/C | Always Pb-free | NA | NA | ||||
| BFG425W/B01 | BFG425W/B01,115 | BFG425W/B01 | Always Pb-free | NA | NA | ||||
| BFG425W/B01 | BFG425W/B01,135 | BFG425W/B01 | Always Pb-free | NA | NA |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BFG425W/B | 934060176115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/C | 934063109115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/B01 | 934061289115 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| BFG425W/B01 | 934061289135 | 30-Jun-12 | 31-Dec-12 | BFG425W | DN 201112005DN | Version Withdrawal | Multiple Source. Standard End of Life. |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | NPN 25 GHz wideband transistor (v.5.0) | 2010-09-15 | |
| Application note | Ultra low Noise amplifiers for 900 and 2000MHz with high IP3 (v.1.0) | 1996-12-01 | |
| Application note | 900MHz Driver-Amplifier with the BFG425W (v.1.0) | 1997-08-22 | |
| Application note | 900 MHz driver amplifier with the BFG425W (v.1.0) | 1999-12-22 | |
| Application note | 2GHz LOW NOISE AMPLIFIER WITH THE BFG425W (v.1.0) | 1996-11-14 | |
| Application note | Improved IP3 behaviour of the 900MHz Low Noise Amplifier with the NFG425W (v.1.0) | 1996-12-10 | |
| Application note | LNA design for CDMA front end (v.1.0) | 1999-02-01 | |
| SPICE model | 001 | 415bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 27bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 29bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 120bf425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 12bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 125bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 132bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 22bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 46bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 235bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 127bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 410bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 117bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 24bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 225bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 32bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 18bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 425bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 37bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 39bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 432bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 15bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 34bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 25bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 28bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 48bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 110bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 215bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 427bfg415 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 135bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 112bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 227bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 36bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 420bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 41bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 310bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 38bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 16bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 232bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 430bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 49bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 14bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 35bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 130bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 31bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 325bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 330bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 220bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 320bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 217bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 45bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 322bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 47bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 422bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 435bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 327bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 26bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 33bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 11bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 230bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 19bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 335bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 17bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 212bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | prm | BFG425W_SPICE SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 222bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 43bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 115bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 21bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 312bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 210bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 317bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 44bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 417bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 42bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 122bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 23bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 412bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 332bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 315bfg425 SPICE model (v.1.0) | 2012-05-03 |
| SPICE model | 001 | 13bfg425 SPICE model (v.1.0) | 2012-05-03 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us