BLL6H0514LS-130
LDMOS driver transistor
130 W LDMOS transistor intended for pulsed applications in the 0.5 GHz to 1.4 GHz range
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| frange | frequency range | 500 | 1400 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 130 | W | |||
| Test signal: Pulsed RF | ||||||
| PL | output power | 130 | W | |||
| Gp | power gain | PL = 130 W; VDS = 50 V | 15 | 17 | dB | |
| ηD | drain efficiency | VDS = 50 V; 1200 MHz < f < 1400 MHz; IDq = 50 mA; PL = 130 W | 45 | 50 | % | |
| tr | rise time | VDS = 50 V; PL = 130 W | 20 | 50 | ns | |
| tf | fall time | VDS = 50 V; PL = 130 W | 6 | 50 | ns | |
| Pdroop(pulse) | pulse droop power | PL = 130 W | 0 | 0.3 | dB | |
| RLin | input return loss | VDS = 50 V; IDq = 50 mA; PL = 130 W | -10 | -7 | dB | |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLL6H0514LS-130 | BLL6H0514LS-130,11 | 9340 645 71112 | Volume production | SOT1135B (CDFM2) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLL6H0514LS-130 | BLL6H0514LS-130,11 | BLL6H0514LS-130 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | LDMOS driver transistor (v.2.0) | 2010-09-13 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Brochure | High performance aerospace and defense solutions (v.1.2) | 2010-12-15 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLL6H0514L(S)-130 1200-1400 MHz (Data sheet) (v.1.1) | 2010-02-12 |
| Other type | zip | PCB Design BLL6H0514L(S)-130 960-1215 MHz (Data sheet) (v.1.1) | 2010-06-02 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLL6H0514-130 ADS Model (v.1.0) | 2010-07-27 |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us