BLS6G2731S-130
LDMOS S-band radar power transistor
130 W LDMOS power transistor intended for radar applications in the 2.7 GHz to 3.1 GHz range.
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: Pulsed RF | ||||||
| Gp | power gain | VDS = 32 V; PL = 130 W | 10 | 12 | dB | |
| ηD | drain efficiency | VDS = 32 V; 2700 MHz ≤ f ≤ 3100 MHz; IDq = 100 mA; PL = 130 W | 45 | 50 | % | |
| Pdroop(pulse) | pulse droop power | PL = 130 W | 0 | 0.5 | dB | |
| PL(1dB) | output power at 1 dB gain compression | VDS = 32 V; IDq = 100 mA; 2700 MHz ≤ f ≤ 3100 MHz | 140 | W | ||
| PL | output power | 130 | W | |||
| RLin | input return loss | VDS = 32 V; IDq = 100 mA; PL = 130 W | -8 | -5.5 | dB | |
| tf | fall time | VDS = 32 V; PL = 130 W | 6 | 50 | ns | |
| tr | rise time | VDS = 32 V; PL = 130 W | 20 | 50 | ns | |
| VDS | drain-source voltage | PL = 130 W | 32 | V | ||
| frange | frequency range | 2700 | 3100 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 130 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLS6G2731S-130 | BLS6G2731S-130,112 | 9340 645 72112 | Volume production | SOT922-1 (CDFM2) | Bulk Pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLS6G2731S-130 | BLS6G2731S-130,112 | BLS6G2731S-130 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | LDMOS S-band radar power transistor (v.2.0) | 2010-11-18 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Brochure | High performance aerospace and defense solutions (v.1.2) | 2010-12-15 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLS6G2731S-130 2700-3100 MHz Pulsed-RF (Data sheet) (v.1.0) | 2012-01-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLS6G2731S-130 ADS Model (v.1.0) | 2010-07-28 |
| Simulation model | zip | RF Power Model Library for MicroWave Office (v.2.1) | 2012-05-22 |
| Simulation model | RF Power Model Library Manual and Installation Instructions for MicroWave Office (v.3.2) | 2012-05-22 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us