BLF7G20LS-200
Power LDMOS transistor
200 W LDMOS power transistor for base station applications at frequencies from 1805 MHz to 1990 MHz
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| Test signal: 2-c WCDMA | ||||||
| PL(AV) | average output power | 55 | W | |||
| Gp | power gain | VDS = 28 V; PL(AV) = 55 W | 17 | 18 | dB | |
| RLin | input return loss | VDS = 28 V; IDq = 1620 mA; PL(AV) = 55 W | -10 | dB | ||
| ηD | drain efficiency | VDS = 28 V; 1805 MHz ≤ f ≤ 1880 MHz; IDq = 1620 mA; PL(AV) = 55 W | 30 | 33 | % | |
| ACPR | adjacent channel power ratio | PL(AV) = 55 W; VDS = 28 V; IDq = 1620 mA; 1805 MHz ≤ f ≤ 1880 MHz | -29 | dBc | ||
| frange | frequency range | 1805 | 1990 | MHz | ||
| PL(1dB) | nominal output power at 1 dB gain compression | 200 | W | |||
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| BLF7G20LS-200 | BLF7G20LS-200,118 | 9340 645 84118 | Volume production | SOT502B (SOT502B) | Reel Pack, SMD, 13" | Standard Marking |
| BLF7G20LS-200 | BLF7G20LS-200,112 | 9340 645 84112 | Volume production | SOT502B (SOT502B) | Blister pack | Standard Marking |
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | D | drain | ![]() | ![]() |
| 2 | G | gate | ||
| 3 | S | source |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| BLF7G20LS-200 | BLF7G20LS-200,118 | BLF7G20LS-200 | Always Pb-free | NA | NA | ||||
| BLF7G20LS-200 | BLF7G20LS-200,112 | BLF7G20LS-200 | Always Pb-free | NA | NA |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | Power LDMOS transistor (v.4.0) | 2011-07-22 | |
| Application note | Mounting and Soldering of RF transistors (v.1.0) | 2010-06-02 | |
| Application note | BLF7G20LS-200 Doherty 1.805-1.88 GHz RF power amplifier (v.1.0) | 2010-07-16 | |
| Application note | 1930 MHz to 1990 MHz Doherty amplifier using the BLF7G20LS-200 (v.1.0) | 2011-01-04 | |
| Brochure | Your partner in Mobile Communication Infrastructure design; High Performance RF for wireless infrastructure (v.1.0) | 2011-05-23 | |
| Mounting and soldering | Fatigue in aluminum bond wires (v.1.0) | 2009-10-08 | |
| Other type | zip | PCB Design BLF7G20L(S)-200 (AN10921) (v.2.1) | 2011-02-22 |
| Other type | zip | PCB Design BLF7G20L(S)-200 (AN10944) (v.2.1) | 2011-03-23 |
| Selection guide | NXP's RF Manual 15th edition (v.1.0) | 2011-05-19 | |
| Simulation model | zip | BLF7G20-200 ADS Model (v.1.0) | 2010-07-27 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us