PCF7900VHN_PL_1
Fractional-N-PLL based UHF Transmitter for ISM-band
Highly integrated UHF Transmitter IC, which allows flexible system design and low bill of materials covering 315, 434, 868 and 915 MHz
Remote Keyless Entry (RKE), Passive keyless Entry (PKE), Tire Pressure Monitoring (TPMS), Garage Door Opener, Remote Control and more
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0L | PCF7900VHN/C0L,118 | 9352 913 58118 | Volume production | SOT758-1 (HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF7900VHN/C0L | PCF7900VHN/C0L,112 | 9352 913 58112 | Volume production | SOT758-1 (HVQFN16) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0I | PCF7900VHN/C0I,118 | 9352 822 69118 | Discontinued Replacement product | SOT758-1 (HVQFN16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0I | 935282269118 | 30-Sep-11 | 31-Dec-11 | See Comments | DN 67 |
| Standard End Of Life. Refer to PCN 201003010. |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0L | PCF7900VHN/C0L,118 | PCF7900VHN/C0L | Always Pb-free | 1 | 1 | ||||
| PCF7900VHN/C0L | PCF7900VHN/C0L,112 | PCF7900VHN/C0L | Always Pb-free | 1 | 1 |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0I | PCF7900VHN/C0I,118 | PCF7900VHN/C0I | Always Pb-free | 1 | 1 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PCF7900VHN/C0I | 935282269118 | 30-Sep-11 | 31-Dec-11 | See Comments | DN 67 |
| Standard End Of Life. Refer to PCN 201003010. |
| Type | Format | Title | Date |
|---|---|---|---|
| Selection guide | NXP's RF Manual 15th edition Simplified Chinese (v.1.0) | 2011-08-05 | |
| Selection guide | NXP's RF Manual 15th edition Japanese (v.1.0) | 2011-08-05 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us