NXP Semiconductors


Select site:

English

Mainstream TV tuners

Selection guide
Mainstream TV tuners

The UV1300 tuners for terrestrial reception cater for the broadcast and cable requirements of every country within Europe, North and South America, the Middle East, Africa and Asia Pacific. The UV1300 family comes in various models, which are designed to meet a wide range of TV applications.

image

Integrated passive splitter with UV1316K/1336K tuners at the same size. Application: recorder, set-top box.


Integrated active splitter with UV1316T/1336T tuners at the same size as standard tuner. Phono connector to PIP 2nd tuner on top. (IEC connector to 2nd tuner is optional). Application: PIP main tuner.


The UV1318S MK3 tuner is a high performance full band tuner suitable for CCIR systems B/G, H, L, L', I and I'. The low IF output impedance is designed for direct drive of a wide variety of SAW filters with sufficient suppression of triple transient.


The UV1356A/UV1336A include integrated low noise amplifier with standard UV1300 MK3 tuners at the same size. ON mode, voltage gain 58 db (off mode 45db), noise 3db (off mode 6 db). Good signal reception in non-cable penetrated countries (South America, China, India). On-off mode can be switched by I2C control.


UV1316 / UV1336B MK4

The UV1316 / UV1336B MK4 tuner belong to the UV1300 family of fourth generation WSP tuners, which are designed to meet a wide range of TV applications. The low IF output impedance is designed for direct drive of a wide variety of SAW filters with sufficient suppression of triple transient. They operate from a single 5 V supply and measure only 53 x 44 x 14 mm.

The UV1316 MK4 is a full band tuner suitable for CCIR system B/G, H, L, L', I and I'.
The UV1336B MK4 is a full band tuner suitable for NTSC M, N and PAL M, N.

image

UR1316 / UR1336

Integrated FM tuner with UV1316 / 1336 tuner at same size. Designed for CTV with FM radio. The radio function includes an amplifier 10.7 mhz FM-IF output with built-in ceramic filter.

UV1300 standard tuner family

UV1300 family offers all-band channel coverage and PLL tuning.


 Product  System  Remarks
UV1316 Mk4 B-G-H-D-K-I-I'-L-L Standard PAL PLL tuner
UV1356E Mk4 B-G-H-D-K-I-I'-L-L Standard PAL PLL tuner
UV1336B Mk4 M-N Standard PAL PLL tuner
UV1318S Mk3 B-G-H-D-K-I-I'-L-L High-end tuner for large screen, LCD, plasma TVs

UV1300 N = 1 tuner

 Model  Function  Application  Details
UV1316T / UV1336T Tuner + active splitter PIP TV UV1300T
UV1316K / UV1336K Tuner + passive splitter Recorder, set-top box UV1300K
UV1336A / UV1356A Tuner + low noise amp. TV for weak signal area UV1300A
UR1316 / UR1336 Tuner + FM radio TV + radio UR1300